Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Process temperature control

Modular Process Control Platform for Heating and Cooling in industrial processes

Your benefit

  • Modular design
  • No installation work needed
  • Minimal dead volume
  • Increased energy efficiency
  • Easy to service design
  • Leak-free construction

In many industrial processes, temperatures must be controlled exactly to ensure the required quality levels. Various thermal transfer media are used to cool and heat, including air, water, oil or mixtures of these substances. Process temperatures can be regulated reliably on the basis of the flow values and with the aid of an intelligent solution.

To help you keep a cool head, we provide a simple and flexible solution for your industrial applications - The Modular Process Control Platform for Heating and Cooling.

Modular & compact for your individual needs

Whether your control system is to be powered electrically, pneumatically or manually – a tailored actuation and control system (on/off or continuous) is available. It is also no problem to replace the actuators as required. Last but not least, the modular platform for process control covers a range of measurement techniques:

All sensor variants deliver reliable measurement values and can easily be integrated into your system, irrespective of the application. The compact design and close-to-tool placement minimize the dead volume. To that, the energy efficiency can be increased through the reduction of heat dissipating surfaces. Due to orbital welding seams and high-temperature graphite seals there won’t be any leakages even with extreme temperature fluctuations. Furthermore there is no installation work needed for piping between the valves.

Configure your individual system solution

Choose between different actuator, system and sensor variants and a suitable communication interface specifically for your application. Just feel free to contact us with your individual needs. 

Actuator Variants

 

 

_____________________________________________________________

Actuator EVA electromitive
Actuator ELEMENT pneumtaic
Actuator CLASSIC pneumatic
Actuator manuel

Electromotive

Pneumatic
ELEMENT

Pneumatic
CLASSIC

Manual

System Variants

 

 

_____________________________________________________________

Housing Element
Multi-channel solution process temperature control
Single-channel solution process temperature control

 

 

Housing
element

Multi-channel
solution

Single-channel
solution

 

Sensor/Controller Variants

 

 

_____________________________________________________________

flow sensor ultrasonic
flow sensor
mass flow sensor

 

Flow
(ultrasound)
0,1-60 l/min

Flow
(paddle wheel)
0,8-200 l/min

Mass flow
(air)
0-250 Nm3

 

  

 

Pressure sensor
temperature sensor
process control sensor

 

Pressure

Temperature

Process control

 

Communication

_____________________________________________________________

Profinet Logo

 

Profibus Logo

 

 

 

 

 

 

Ethernet-IP Logo

 

CANopen Logo

    

System examples for temperature control in industrial processes

 

Multi-channel solution process temperature control

 

Multi-channel flow control system for managing process temperatures of plastic injection, extrusion or die-casting

  • Compact, modular design      
  • Extremely wide control range (0.1 to 20 l/min)
  • Highly dynamic motor valves
  • Flow measurement via ultrasound

 

 

   

Media cabinet for temperature management in pressure die-casting processes

   

Media cabinet for temperature management in pressure die-casting processes

  • Variable design for cooling circuit with water, air or water/air mixture
  • Clear arrangement in control cabinet
  • Easy cabling through bus communication

 

 

    

Coolant distribution system for extruder temperature control

 

Coolant distribution system for extruder temperature control

  • Welded distribution system for leak-free construction
  • Complete process reliability: robust, long-life valves resistant to back pressure stresses
  • Easy installation

 

 

    

Modular valve system for variothermal temperature control

 

Modular valve system for variothermal temperature control

  • Welded, compact design for close-to-process placement
  • Leak-free operation even with extreme temperature fluctuations

 

Our process temperature control solution in different applications

Whether during aluminium die-casting, foodstuffs extrusion, injection moulding or extrusion & calibration – the Modular Process Control Platform cuts quite a dash.

Or choose an individual solution with Bürkert Systemhaus:

Flyer Controlling process temperatures

Modular Process Control Platform for Heating and Cooling

11.22 MB

Form

Contact Sales

Christian Bürkert GmbH & Co. KG

Christian-Bürkert-Straße 13-17

D-74653 Ingelfingen, Germany

Telefon: +49 7940 10 0

Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

My Comparison List