Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website https://www.buerkert.de/
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
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
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
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
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
      Website http://www.burkert.com/
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
Industrial Inkjet Printing

Making your ink flow – Perfect for ink, tailored to your needs

Your benefit

  • Experience with the inkjet printing sector
  • Value-added solutions due to flexibility and closeness
  • Highly customised fluidic systems
  • Broad component variety

As printing is more and more integrated into industrial production process, exciting growth opportunities and complex challenges arise. Mass customisation trends inevitably require full production performance and on-demand flexibility. Luckily, inkjet’s versatility enables print integration into tough environments involving high temperature, moisture and frequent job changes.

At Bürkert, we believe in understanding customer needs

Industrial Inkjet Printing

Whether it’s pro-active printer users or industrial printer manufactures, we focus on providing value. Our fluid experts create advantageous solutions – from our broad production-ready component variety to highly customised fluidic systems.
Together we will find the right solution. Just contact us.

Build upon Bürkert’s application experience we make your ink flow

No need to worry: Our solenoid valve variants are stunningly durable. Our in-house moulding process master materials like peroxide cross-linked EPDM, plus our separating flowing media technologies will give you highest chemical resistance to ink and solvent. No blocking, no dried ink and residue-free flushability.
Our light and compact valves are also free of maintenance and fast-switching.

Industrial Inkjet Printing

The basic performer

These types suit best for water-based-inks. Well-established technology providing high life cycles. Maintenance-free just like our other valves.

Plunger valve 2/2 way direct-acting

Plunger valve 2/2 way direct-acting

Type 6011

  • Direct-acting and compact small-format valve with diameter of up to DN 2.4
  • Screwed coil system
  • Simple and quick flange or manifold installation
  • Quick coupling (push-in fitting) for plug-in hose connections
Product page

Plunger valve 3/2 way direct-acting

Plunger valve 3/2 way direct-acting

Type 6012

  • Direct-acting, compact small-format valve with diameter of up to DN 1.6
  • Screwed coil system
  • Banjo threaded connection for direct mounting on pneumatic valves
  • Simple and quick push-in, flange, or manifold installation
  • Service-friendly manual override
Product page

Going bigger for ink flow

With a nominal diameter between 2.0 and 5.0 mm and pressure up to 16 bar – is still as resistant and fast-switching as our other media-separated solenoid valves.

Direct-acting 2/2 or 3/2 way pivoted armature valve

Direct-acting 2/2 or 3/2 way pivoted armature valve

Type 0330

  • Direct-acting, media separated valve with diameter of up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed coil system
  • Suitable for aggressive alkaline and acidic solutions
  • Service-friendly, robust manual operation
Product page

Longest durability

This type easily manages 100 million operations thanks to the flipper principle. Diameter of 0.6 mm and only 10 mm wide. Up to 10 bar. Print head compatible due to its small size.

3/2 way Flipper Solenoid Valve, direct acting

3/2 way Flipper Solenoid Valve, direct acting

Type 6144

  • Direct-acting
  • 0 to 10 bar
  • Low power consumption
  • Sub-base connection
  • 10mm width per station
Product page

Inkjet valve institution

Inkjet manufacturers rely on type 0127. With 0.8 – 1.6 mm in nominal diameter, pressure up to 6 bar supreme flushability and a media-separating diaphragm it’s perfect for ink.

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Type 0127

  • For maximum chemical resistance requirements
  • Compact design with 16 mm width and Cv ratings up to 0.058
  • Proven reliability since 1993
  • Flexible design for custom manifold assemblies
  • High back pressure tightness, excellent cleanability and 100 % duty cycle
Product page

Range extender

This type extends type 0127 to a nominal diameter of 2.0/3.0 mm and pressure up to 5 bar within a compact design. Equally resistant to corrosive liquids as well as FDA conform.

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628

  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3-way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability
Product page

More minimum

This type is only 10 mm wide, 50% smaller and needs 75% less energy – but stays powerful at the same time! Nominal diameter of 0.8/1.6 mm at optimized flushability performance.

2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6624

  • For highest chemical resistance requirements
  • Ultra compact design due to Bürkert Twinpower-actuatur with 10.3 mm width
  • DN 0.8 (5 bar) and DN 1.6 (2 bar)
  • Integrated hit and hold electronic
  • High back pressure tightness with excellent cleanability
Product page

You will essentially benefit from our customization competence, since Bürkert draws on expert knowledge from diverse segments and industries. We duplicate fluidic applications from one to another, driving vital innovations. Our dedicated world-class engineers develop and deliver systems tailored to your needs. Bürkert’s Systemhaus teams are flexible, open minded and empowered people able to listen and communicate in your language. Systemhaus locations in Germany, USA and China strengthen our global understanding with cultural diversity and an every-day innovation-environment – making us close to you.

Bürkert-Systemhaus – where tangible and measurable added value awaits

Customised solutions? Everyone offers those! But are they also demonstrably creative, quick, reliable, integrated and economical? Not everyone manages that.

Get more information
application/pdf

Flyer Industrial Inkjet Printing

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List