Share via email
Some fields are missing
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Suppressing dust

Clean air for coal production

Your benefits:

  • Reliable operation thanks to soiling-resistant valve
  • Ease of use in dust ex zones, also in harsh environments
  • Power and thus cost-reducing “Kick & Drop” electronics

To prevent atmospheric pollution or an explosive dust mixture, dust has to be suppressed quickly. Water is controlled by valves which regulate a fine film. The water is pumped from surface or deep wells and constantly reused. As a result it can contain larger particles of dirt. Servo-assisted solenoid valves featuring a media-separated pilot valve are insensitive to particles and minerals while providing large orifices up to DN 50.

Typical applications for particle handling

Open colour buckets in the colours green, red, blue, black and orange

Mixing and dosing paints precisely

No contamination and high switching accuracy

Get more information
Close-up water sprinkler spraying water

Extinguishing fires reliably

Highest operational reliability for fire sprinkler system components

Get more information

Sewage screen

Cleaning in a sewage treatment plant

Get more information

Draining water tanks exactly

Preventing damage by force draining

Get more information

The ideal media separated solenoid valve for your application

Servo-assisted 2/2-way diaphragm valve

Servo-assisted 2/2-way diaphragm valve

Type 5282

  • Servo-assisted diaphragm valve up to DN65 orifice
  • Separating diaphragm for aggressive and contaminated media
  • Closing and opening times can be adjusted individually
  • Explosion-proof versions (Cat.2)
  • Service-friendly manual override
Product page

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List