Website http://www.buerkert.de/
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
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
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
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
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
      Website http://www.burkert.com/
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
Drinking water tanks in the galley

Fast drainage just in time

At a glance:

Application - Effective drainage of rail car water tanks
Requirement - Adherence to standards, complete drainage and low power consumption
Solution - Adapted solenoid valve types, which can also be operated manually and meet all relevant standards
Added values - Reduced costs due to a minimised level of maintenance for robust media separated solenoid valves

In galley rail cars, fresh water stored in tanks is used to prepare food and drinks. At various locations along the route, they are filled with water of different qualities and are subject to temperature fluctuations. This results in the formation of deposits in the tanks, such as scale which spreads throughout the entire pipe network.

Why reliable drainage is important

If a galley car is sidelined, the water tank must be drained, especially in the winter at temperatures below 4°C, as it might otherwise be damaged. Thanks to complete drainage of the tank, including the pipe network, all accumulated dirt and deposits are flushed out. These particles may lead to
subsequent sealing problems at the valves, e.g. constant leakage which causes an above-average level of water consumption during refilling or even water damage in the galley located beneath the tank.

media separated solenoid valves from Bürkert offer convincing features/properties:

  • they are able to cope with deposits
  • they can be operated manually when the cars are parked up without a locomotive and thus without a power supply
  • they have large orifices since they have to operate at various locations with varying levels of pressure
  • they havelow power requirements to reduce the impact on resources

In close cooperation with railway companies, two media-separated solenoid valve types were selected for this precise task. Thanks to their graduated performance, the Type 0330 and Type 0131 valves can be very easily adapted to the individual applications to ensure the defined drainage time is met and all accumulated dirt and deposits are also flushed out. 

Mixing and dosing paints precisely

No contamination and high switching accuracy

Get more information

Suppressing dust

Clean air for coal production

Get more information

Extinguishing fires reliably

highest operational reliability for fire sprinkler system components

Get more information

Sewage screen

Cleaning in a sewage treatment plant

Get more information

Draining water tanks exactly

Clean water in rail cars at all times Preventing damage by force draining

Get more information

Our media separated valves for various applications with liquid, particle-containing media:

Direct-acting 2/2 or 3/2 way pivoted armature valve

Direct-acting 2/2 or 3/2 way pivoted armature valve

Type 0330

  • Direct-acting, media-separated valve with diameter of up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed coil system
  • Suitable for aggressive alkaline and acidic solutions
  • Service-friendly, robust manual operation
Product page

Servo-assisted 2/2 way valve diaphragm valve

Servo-assisted 2/2 way valve diaphragm valve

Type 5282

  • Servo-assisted diaphragm valve with diameter of up to DN 65
  • Separating diaphragm for aggressive and contaminated media
  • Closing and opening times can be individually adjusted
  • Explosion proof version (Cat.2)
  • Service-friendly manual override
Product page

Toggle valves 2/2 or 3/2 way direct-acting

Toggle valves 2/2 or 3/2 way direct-acting

Type 0131

  • Direct-acting, media-separated valve with diameter of up to DN 25
  • Vibration-proof, block screwed coil system
  • Energy-saving power reduction in all DC versions
  • Increased safety with electric position feedback
  • Robust, service-friendly manual override
Product page

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List