Share via email
Some fields are missing
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Handling particles in liquid media

Media separation ensures continuous and safe processes

Your benefits:

  • Broad application areas: from waste water all the way to paint
  • Reliable & continuous process operations: no plant shut-downs
  • Suitable for use worldwide: thanks to international approvals

Media-separated solenoid valves are the key when controlling fluids in process plants. In real-life, various media separated valve types are used in different applications depending on the actual process conditions and media properties.

application/pdf

Flyer Handling particles in liquid media

Media separation ensures continous and safe processes

Download Documents

Typical applications for particle handling

Open colour buckets in the colours green, red, blue, black and orange

Mixing and dosing paints precisely

No contamination and high switching accuracy

Get more information
Suppressing dust

Suppressing dust

Clean air for coal production

Get more information
Close-up water sprinkler spraying water

Extinguishing fires reliably

Highest operational reliability for fire sprinkler system components

Get more information
Sewage screen

Sewage screen

Cleaning in a sewage treatment plant

Get more information
Draining water tanks exactly

Draining water tanks exactly

Preventing damage by force draining

Get more information

The ideal media separated solenoid valve for your application

Type 0330

Direct-acting 2/2 or 3/2 way pivoted armature valve

Type 0330
  • Direct-acting, media separated valve with diameter of up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed coil system
  • Service-friendly, robust manual operation
  • Explosion proof versions

Type 5282

Servo-assisted 2/2-way diaphragm valve

Type 5282
  • Servo-assisted diaphragm valve up to DN65 orifice
  • Separating diaphragm for aggressive and contaminated media
  • Closing and opening times can be adjusted individually
  • Explosion-proof versions (Cat.2)
  • Service-friendly manual override

Type 0131

Toggle valves 2/2 or 3/2 way direct-acting

Type 0131
  • Direct-acting, media separated valve with diameter of up to DN 20
  • Vibration-proof, block screwed coil system
  • Energy-saving power reduction in all DC versions
  • Increased safety with electric position feedback (optional)
  • Robust, service-friendly manual override

Welcome to the Bürkert eShop

Our online ordering process of products and spare parts is quite simple: you find our current eShops on the Bürkert world map below. For information on registration and features, please refer to our FAQs or contact us using the contact form.

Get more information

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List