Share via email
Some fields are missing
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website /innovation-centre
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
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
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
Reverse osmosis and communication

Desired water quality with optimised yield and efficiency

Print

Your benefit

  • Easy and safe integration in the control level
  • Reliable process control and data transmission
  • Precise measurement and documentation of all parameters
  • Maximum efficiency in the production process

 

For the continuous production of pure media and of concentrates, reverse osmosis is an important method for water treatment. It is used for example to produce drinking water from salt water. The process requires optimal interplay between actuators and sensor technology. The monitoring of pressure conditions and flow rates enables efficient control and early detection of fouling. The conductivity measurement ensures that the desired water quality is achieved. An intelligent digital communication strategy creates even more possibilities for transparent and effective monitoring. This makes it possible to define specific process parameters such as yield, salt retention or pressure loss through the membrane stages in order to optimize efficiency.

Fitting products for your system

multiCELL - Multi-channel and multi-function transmitter/controller

multiCELL - Multi-channel and multi-function transmitter/controller

Type 8619

  • Compatible with most common flow, pH/ORP, chlorine and conductivity sensors with most common flow, pH/ORP, chlorine and conductivity sensors
  • Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
  • Hardware extension possibilities (up to 6 free slots)
  • Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
  • Functionality extendable by software options
Product page

Inline flowmeter for continuous measurements

Inline flowmeter for continuous measurements

Type 8030

  • Cost-effective integration in pipe systems
  • 3-wire frequency pulse version for direct connection to PLC (PNP and NPN)
  • Simple connection to Bürkert readers in remote versions
Product page

Conductivity sensor

Conductivity sensor

Type 8220

  • Compact version for DN15…DN200
  • Wide range of conductivity measurement thanks to different cells
  • Broad range of process connections with various fittings
Product page

Pressure measuring device

Pressure measuring device

Type 8316

  • Ceramic/Thick film measuring cell
  • 2-wire version for 4...20 mA output
  • Compact, stable construction for the highest operational reliability
Product page

Our solutions in different applications

CIP Anlage

Solutions for successful Clean in Place (CIP)

Technology for clean processes – Everything you need for your CIP Application

Get more information

Networked Neutralization

For reliable pH control

Get more information

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List