Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website https://www.buerkert.de/CUT/
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
Networked Neutralization

For reliable pH control

Print

Your benefit

  • Integration of pH regulation directly at the control level
  • Reliable pH measurement also in food production by means of glass-free pH probe
  • Easy combination and implementation with overflow and dry running protection

In many applications the pH value of process media has to be monitored or adjusted. If the acidity or base content of the medium is too high, this can have a lasting negative effect on quality or the efficiency of the system. Often the pH correction is necessary for other processing steps. For example, proteins can be obtained from milk by means of pH regulation or process media can be rendered innocuous by means of neutralization.

Having an entire pH control system from a single source makes it possible to neutralise fluctuations

The networked components prevent overfilling, define the correction factor and meter the exact supply of acid and basic solutions to achieve the desired result. Digital communication makes it possible to completely integrate the entire regulated system, including all relevant process parameters, in the process control system.

Fitting products for your system

multiCELL - Multi-channel and multi-function transmitter/controller

multiCELL - Multi-channel and multi-function transmitter/controller

Type 8619

  • Compatible with most common flow, pH/ORP, chlorine and conductivity sensors with most common flow, pH/ORP, chlorine and conductivity sensors
  • Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
  • Hardware extension possibilities (up to 6 free slots)
  • Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
  • Functionality extendable by software options
Product page
 

Vibrating level switch

Vibrating level switch

Type 8110

  • For universal applications such as limit level detection or dry run protection system
  • Installation without adjustment
  • Smallest installation dimensions
Product page

pH measuring system for hygienic applications

pH measuring system for hygienic applications

Type 8201

  • Special glass-free probe for measuring pH to be connected to Type 8619 multiCELL
  • Sterile design, CIP-compatible, in-line sterilizable
  • Robust and unbreakable construction
  • Long service life, long calibration intervals
  • Especially suitable when preparing foods and drinks
Product page

pH- and ORP-probes

pH- and ORP-probes

Type 8203

  • For many different types of installations and applications
  • Large selection of probe for a wide range of holder
  • Useable for pipe DN15 to DN200
Product page

Our solutions in different applications

CIP Anlage

Solutions for successful Clean in Place (CIP)

Technology for clean processes – Everything you need for your CIP Application

Get more information

Reverse osmosis and communication

Desired water quality with optimised yield and efficiency

Get more information

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List