Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website https://www.buerkert.de/CUT/
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
Blending unit for high process water quality

Finding the best blend for the right water quality

Print

Your benefit

  • More flexibility and individuality
  • Easy commissioning thanks to the plug & play solution
  • Maximum process reliability

The right water quality can only be achieved by selecting the right components. We can provide the best-fit solution, whether based on a standard solution or an individually tailored system. We combine our expertise in applications knowhow with a tried-and-tested product portfolio to craft exactly the right blending unit to suit your purpose. Depending on requirements, the piping, the process control, the sensor system and the control valves can either be pre-assembled or individually configured from individual components.

Water Blending System
Verschneideeinheit

Piping:

  • Plastic or stainless steel
  • Different process connector types possible (e.g. flange, thread etc.)

Sensors:

According to the blending technique that applies to the given application:

  • Flow sensor (proportional regulation)
  • Conductivity sensor (quality regulation)

Process controller:

  • Autonomous control system via pre-configured Bürkert controller – no integration into customer system needed
  • Alternative: customer-side PLC control (plant-side)

Installation:

  • Pre-assembled and tested system for immediate integration into process (mounted on mounting plate)
  • Matched and tested individual components for individual integration into your process

Control valves:

  • Electric and pneumatic actuators possible
  • Precise control with each actuator type

Standard System - Technical Data

Raw water input:

DN 20 (1“AG)                                             

Pure water input:

DN 25 (1 1/4“AG)

Blended water output:

DN 25 (1 1/4“AG)

Nominal pressure:

PN 6

Electrical connection:

24V DC

Nominal flow blended water:

4,5 m³/h

Flow rate min./max. raw water:

0,7/2,0 m³/h

Flow rate min./max. pure water:

1,3/5,0 m³/h

Flow rate min./max. mixed water:

2,0/6,0 m³/h

Max. water temperature:

40 °C

Max. ambient temperature:

40 °C

Or a completely individual solution with Bürkert Systemhaus

Interior Burkert Systemhaus

Bürkert Systemhaus – where tangible and measurable added value awaits

Customised solutions? Everyone offers those! But are they also demonstrably creative, quick, reliable, integrated and economical? Not everyone manages that.

Get more information
application/pdf

Flyer Blending water - systematically

For constant process water quality

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List