Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Beverage Vending Systems

You value fine tastes and when it comes to your favourite drink, you make no exceptions. You take your Latté Macchiato preferably with a hint of caramel, and no one can mix your favourite refresher like you do. No problem! Bürkert valves and systems are vital parts in coffee machines and allow you to mix precise amounts of flavours and syrups together for a taste of perfection.

Vending

The slightest hint of any flavour is possible thanks to the minimal internal volume of our components, which allow the precise dosing of extremely small amounts. Bürkert valves also have media separation capabilities that avoid unwanted flavours by mixing any two liquids prior to dispensing.  Whether your aroma comes from a thin juice or a very thick syrup, the viscosity makes no difference to the performance of our valves.

But we don’t just mix your hot drinks, we also bring you exciting flavours in soft-drink vending machines. You like options, with the numerous mixing combination, you can choose a custom flavour that fits your mood. Our products guarantee the ideal mixture and make sure that your drink stays contamination free.

 

Typical Products used in Beverage Vending Systems:

 

Type 6011

Plunger valve 2/2 way direct-acting

Type 6011
  • Direct-acting and compact small-format valve with diameter of up to DN 2.4
  • Screwed coil system
  • Simple and quick flange or manifold installation
  • Quick coupling (push-in fitting) for plug-in hose connections

Type 6012

Plunger valve 3/2 way direct-acting

Type 6012
  • Direct-acting, compact small-format valve with diameter of up to DN 1.6
  • Screwed coil system
  • Banjo threaded connection for direct mounting on pneumatic valves
  • Simple and quick push-in, flange, or manifold installation
  • Service-friendly manual override

Type 6628

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628
  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3 way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability

Type 2861

Direct-acting 2-way basic proportional valve

Type 2861
  • High dynamics
  • Orifice sizes DN 0.8 ... 2.0 mm
  • Good range

Type 2871

Direct-acting 2-way standard solenoid control valve

Type 2871
  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 0.05 ... 2.0 mm
  • Port connection 1/8” or sub-base

My Comparison List