Share via email
Some fields are missing
white clipboard
We would like to improve our service
Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Volumetric Dosing

The solution for continuous dosing applications

Print

Your benefit

  • Repeat accuracy
  • Precise control
  • Changeable volume flow rate
  • High dosing speed

In volumetric dosing, an accurately defined dosing amount is dispensed with each stroke of the pump. This individual stroke volume cannot be adjusted; however the number of strokes can vary the dosing amount. The principle is excellent for continuous dosing. A high dosing velocity makes volumetric dosing valuable in many applications such as Vending and Pharmaceutical Dosing.

Bürkert not only supplies valves perfectly suitable for volumetric dosing, but we also apply this dosing principle to several of our products, the micro pumps. Whether operated with pressure and vacuum or by integrated solenoid valves, Bürkert micro pumps integrated the entire volumetric dosing principle in a single compact product. Used for precision dosing in many applications, Bürkert products support your process with accuracy and reliability.

Volumetric Dosing

Applications using Volumetric Dosing

  • Vending
  • Dosing of adhesives & lubricants
  • Pharmaceutical Dosing

Products for Volumetric Dosing

Micro-Diaphragmpump for continuous pumping

Micro-Diaphragmpump for continuous pumping

Type 7604

  • self-priming
  • nearly pulsation free
  • for continuous pump applications
  • diaphragm pump
Product page

Micro Dosing Unit for precise dosing in microlitre-range

Micro Dosing Unit for precise dosing in microlitre-range

Type 7615

  • Diaphragm pump for high chemical resistance
  • Dosing volume 5 µl/stroke up to 8 ml/min. in both directions
  • Dosing accuracy < +/- 3,5 %
  • Self priming
  • Integrated electronics, easy to use
Product page

application/pdf

Product Overview MicroFluidics

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

 

More principles of dosing:

Syringe Pump Dosing

For precise results

Get more information

Time-Pressure Dosing

For more precision

Get more information

My Comparison List