Share via email
Some fields are missing
white clipboard

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Speech bubbles

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Media control for the cuvette washing station

For greater efficiency

Print

Your benefits

  • Customisable system solution
  • Compact design and combination of multiple functions
  • Chemical resistance: The best material, from EPDM to PEEK, for the medium being used

In clinical chemistry, efficient analysis devices can be supplied with the desired samples without considerable additional effort. Whith over 100 glass cuvettes in a single analysis device, regular replacement is very costly and time-consuming. A cuvette wash station increases, therefore, the efficiency of a devise significantly. To successfully use the cuvettes multiple times, they are washed and dried eliminating cross contamination. The precise control of the fluids also ensures that use of media and reagents is kept to a minimum. Bürkert develops customised system solutions to meet specific requirements and to provide greater efficiency in the analysis process.

Guaranteed residue-free cleaning for reliable results

During the cleaning process, the analysed solution is first removed from the cuvette using vacuum. It is then rinsed up to 15 times using a variety of fluids (water, detergent, acidic solution, alkali solution, second detergent, etc.) The valves switch with high precision and ensure that fluid consumption is kept to a minimum during the cleaning process. Once drying is complete, the cuvette is clean, free of residues, and can be filled with a new sample again. We handle development, production, assembly and final testing for you – so that everything goes smoothly. This guarantees a customised solution with an optimised design so that all processes run reliably and efficiently.

Media control for the cuvette washing station

Components for your reliable media control

2/2 or 3/2 way Whisper Valve  with media separation

2/2 or 3/2 way Whisper Valve with media separation

Type 6724

  • Highest chemical resistance
  • Compact design with 8.9 mm width
  • Orifice size 0,8 mm (vacuum up to 5 bar [72,52psi]) and 1.2 mm (vacuum up to 3 bar [43.51psi])
  • Very fast, almost silent switching with < 20 dB (A) and < 1 W power consumption
  • High back pressure tightness, excellent cleanability and 100% duty cycle
Product page

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Type 0127

  • For maximum chemical resistance requirements
  • Compact design with 16 mm width and Cv ratings up to 0.058
  • Proven reliability since 1993
  • Flexible design for custom manifold assemblies
  • High back pressure tightness, excellent cleanability and 100 % duty cycle
Product page

Plunger valve 2/2 way direct-acting

Plunger valve 2/2 way direct-acting

Type 6011

  • Direct-acting and compact small-format valve with diameter of up to DN 2.4
  • Screwed coil system
  • Simple and quick flange or manifold installation
  • Quick coupling (push-in fitting) for plug-in hose connections
Product page

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628

  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3-way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability
Product page

Our other solutions in different applications

Media Supply in laboratory equipment

For more efficiency

Get more information

Reagent and sample dosing

Time-Pressure Dosing

For more precision

Get more information

Syringe Pump Dosing

For precise results

Get more information

Volumetric Dosing

The solution for continuous dosing applications

Get more information

Analysis unit

Media control in electrical impedance counting

For enhanced reliability

Get more information

Media control in flow cytometry

For superior performance

Get more information

Cleaning and waste handling

Media control for cleaning the dosing needle

For greater safety

Get more information

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List