Share via email
Some fields are missing
white clipboard
We would like to improve our service
Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Media control for cleaning the dosing needle

For greater safety

Print

Your benefits

  • Integrated system solutions for optimised media control, distribution and dosing
  • Perfected cleaning process with valves with media separation
  • Maximum reliability thanks to high-quality products and 100% tested complete solutions

In laboratory testing, the precision of the analysis plays a critical role in the subsequent treatment of the patient, which is why residues in the dosing needles and contamination must be avoided at all costs. The dosing must also be highly precise and allows for no margin of error. To satisfy all of these requirements, Bürkert offers customised system solutions that precisely control the entire processes and work reliably and safely when handling the samples. The broad expertise and tested components make Bürkert a proven technological partner when it comes to media control for the analysis of blood, serum and urine.

Worry-free sample and reagent dosing

The dosing needle reliably transports the precisely defined volume of a sample or reagent and the syringe pump measures these out into a cuvette. After each process, the dosing needle is reliably purged of residues using compressed air and vacuum as well as a cleaning agent, enabling a large number of samples to be mixed and measured in rapid succession. Bürkert products and customised system solutions are excellently suitable as process components in media control for cleaning the dosing needles. The cleaning process has been perfected with system

solutions and valves with media separation, assisted by a selection of highly resistant materials. Bürkert’s readiness to listen carefully and address your needs precisely before finding a solution enables you to concentrate on your most important tasks.

Special advantage: Especially when handling biological media, it is important to prevent substances from being carried over and avoid contamination. Bürkert products offer excellent rinsability thanks to a virtually cavity-free design, optimised flow and highly precise mould design.

Products and systems for your media control

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Type 0127

  • For maximum chemical resistance requirements
  • Compact design with 16 mm width and Cv ratings up to 0.058
  • Proven reliability since 1993
  • Flexible design for custom manifold assemblies
  • High back pressure tightness, excellent cleanability and 100 % duty cycle
Product page

2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6624

  • For highest chemical resistance requirements
  • Ultra compact design due to Bürkert Twinpower-actuatur with 10.3 mm width
  • DN 0.8 (5 bar) and DN 1.6 (2 bar)
  • Integrated hit and hold electronic
  • High back pressure tightness with excellent cleanability
Product page

2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6626

  • For highest chemical resistance requirements
  • Ultra compact design due to Bürkert Twinpower-actuatur with 16mm width
  • DN 2,0 (3bar) and DN 3,0 (2bar)
  • Integrated hit and hold electronic
  • High back pressure tightness with excellent cleanability
Product page

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628

  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3-way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability
Product page

Modular system for syringe pump dosing

  • Flexible and versatile system
  • Reliable regulation of flow rates
  • Designed to prevent and detect air bubbles

Customised valve

Variants with specialized modifications such as

  • FDA-compliant materials
  • High-pressure version

Extremely reduced internal volume

Your customized system solution

  • Our team of experts works throughout the entire duration of the project for you
  • CAD-based animations and simulations are used to validate the design even before the prototype is built
  • Many years of experience with materials, mould engineering, design and production technology enable the development of a unique, customised solution

Our other solutions in different applications

Media Supply in laboratory equipment

For more efficiency

Get more information

Reagent and sample dosing

Time-Pressure Dosing

For more precision

Get more information

Syringe Pump Dosing

For precise results

Get more information

Volumetric Dosing

The solution for continuous dosing applications

Get more information

Analysis unit

Media control in electrical impedance counting

For enhanced reliability

Get more information

Media control in flow cytometry

For superior performance

Get more information

Cleaning and waste handling

Media control for the cuvette washing station

For greater efficiency

Get more information

     

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List