Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website https://www.buerkert.de/CUT/
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
Media Supply in laboratory equipment

For more efficiency

Print

Your benefits

  • Integrated safety features to protect the device and supply source
  • Design in accordance with standards and directives to provide maximum safety
  • Compact system: Multiple functions combined into a single unit

To ensure the efficiency of analysis processes, the various laboratory devices require a continuous supply of various fluid and gaseous media. These are distributed to the relevant process units of the device, based on certain parameters such as pressure, flow rate and particle content. Bürkert products and solutions control the supply and distribution of media reliably – using components and systems that combine valves, pumps, sensors and filters.

A big supply in a small space

The media supply ensures that adequate amounts of fluids and gases are distributed inside laboratory devices. Bürkert solutions represent the interface between the external media supply and the device. It is essential that the defined parameters such as pressure, temperature and flow rate be maintained. Flawless coordination between the individual Bürkert components ensures that processes run perfectly.

Medienversorung Laborgeräte

Components for precise Media supply

Micro Dosing Unit for precise dosing in microlitre-range

Micro Dosing Unit for precise dosing in microlitre-range

Type 7615

  • Diaphragm pump for high chemical resistance
  • Dosing volume 5 µl/stroke up to 8 ml/min. in both directions
  • Dosing accuracy < +/- 3,5 %
  • Self priming
  • Integrated electronics, easy to use
Product page

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628

  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3-way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability
Product page

Direct-acting 2/2 or 3/2 way pivoted armature valve

Direct-acting 2/2 or 3/2 way pivoted armature valve

Type 0330

  • Direct-acting, media separated valve with diameter of up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed coil system
  • Suitable for aggressive alkaline and acidic solutions
  • Service-friendly, robust manual operation
Product page

Our other solutions in different applications

Reagent and sample dosing

Time-Pressure Dosing

For more precision

Get more information

Syringe Pump Dosing

For precise results

Get more information

Analysis unit

Media control in electrical impedance counting

For enhanced reliability

Get more information

Media control in flow cytometry

For superior performance

Get more information

Cleaning and waste handling

Media control for the cuvette washing station

For greater efficiency

Get more information

Media control for cleaning the dosing needle

For greater safety

Get more information

      

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List