Share via email
Some fields are missing
send eMail

Mass Flow Management

Slim, precise, future-proof – mass flow controllers that meet the needs of tomorrow

Mass Flow Management

“Who’s to say that mass flow controllers can communicate in real-time only with an individual Ethernet interface?”

While in the past every sensor / actuator module (MFC, MFM) in mass flow control and measurement contained its own interface for the field bus connection, this task is performed in the 874x series by a separate system control unit (SCU). Single devices are connected by means of the proprietary Bürkert system bus (büS) to the SCU, which acts as the only participant in the Ethernet network. This concept not only reduces the network participants, but also significantly optimizes the implementation and handling of the systems, due to the efficient, CANopen-based büS architecture.

EDIP Logo

EDIP – Efficient Device Integration Platform – is the electronic platform for the new Bürkert product generation with a common user interface and digital communication, which facilitates not only handling of the devices, but also integration in a system.

Type 8741

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8741
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • High accuracy and repeatability
  • Very fast response times
  • Simple device exchange due to configuration memory
  • Optional: USP Class VI, FDA, EC 1935 compliant

Type 8742

Mass flow controller (MFC)/ mass flow meter (MFM) for gases

Type 8742
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • Highest measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Easy device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 8746

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8746
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Simpler device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type ME2X

System Control Unit

Type ME2X
  • Fieldbus coupler for Industrial Ethernet and Fieldbus standards
  • Up to 128 input and 128 output variables can be assigned
  • Easy integration in the process control system ensured through system specific device description files
  • Optional: Expandable with I/O modules
  • Optional: Graphical programming for automation of sub-systems

Type ME43

Fieldbus gateway

Type ME43
  • Gateway for industrial Ethernet and fieldbus standards
  • Up to 128 input and 128 output variables can be assigned
  • Easy integration in the process control level through system-specific device description files
  • "Batch controller" functionality for precise dosing of liquids
  • Graphical programming for automation of sub-systems

Type ME44

I/O module, IP 20

Type ME44
  • Configurable input and output modules for analogue and digital signals
  • Integrated diagnostic possibilities such as wire break, short circuit detection
  • Installation and disassembly without tools
  • Colour-coded push-in connectors to avoid wiring errors
  • Available modules: 8DI, 8DO, 4AI, 4AO, 8DO – Liquid Dosing Open Loop

Are you interested, please contact our sales team.

My Comparison List