Share via email
Some fields are missing
send eMail
bürkert
 

Cabinets for Hazardous Locations

Bayer Schering Pharma AG often uses highly volatile, flammable substances in the manufacture of pharmaceutical products. Areas for such applications are defined by the European ATEX Directive as zones and contain explosion-protected equipment.

Complete decentral control unit from Bürkert at Bayer Schering Pharma AG

Complete decentral control unit from Bürkert at Bayer Schering Pharma AG

In choosing decentral control units Bayer Schering Pharma AG decided to use a system solution from Bürkert. ATEX-certified control cabinets combine electrical and pneumatic control functions in one unit and require only one certificate. This simplifies user documentation by eliminating the need for proof of inherent safety, compatibility considerations, wiring diagrams and temperature rise measurements, etc.The configuration of the individual stations and their modules and also the parameters of the individual channels are stored within the process control system PCS 7. The control cabinets are connected to the control system by Profibus DP, which in the intrinsically safe version (RS485-IS) enables up to 31 devices per link and a maximum baud rate of 1.5 MBaud.

Type 8650

AirLINE Ex – electropneumatic automation system for use in potentially explosive areas

Type 8650
  • For use in potentially explosive areas (Zone 1/21)
  • Developed in cooperation with Siemens
  • Electrical connection via PROFIBUS® DP-is, electrical I/O functions via Siemens SIMATIC ET 200 iSP™ module
  • NEW REV.2 makes new integrable functions like pressure sensor or pressure switch possible

Are you interested - please contact our Sales Team.