Focus on lab technology:

Patrick Mohs, Product Manager Microfluidics

Noise can become a burden. Especially when it occurs in places where high concentration is required, such as at the workplace. In the manufacturing and construction industries, the problem of noise is obvious. But also in lab facilities, the continuous clicking sound of an analysis instrument can be nerveracking. In response to this issue Bürkert launched the new Type 6712 micro-valve, a fluidic solution that not only features very quiet switching, but also allows optimal flushing thanks to its minimal internal volume.

application/pdf

Buerkert-White-Paper-WhisperValve-EN

Download Documents