Ultrasonic flowmeters for temperature-control processes

Temperature-control processes, such as the cooling or heating applications used to process metals or plastics must function smoothly to guarantee quality products. Put simply, the flowmeters used in the circuits must also perform reliably. At the same time, however, wide measuring ranges are required to ensure that operating volumes as well as minor leaks are accurately recorded. With its ultrasonic flowmeters, Bürkert Fluid Control Systems offers practical solutions in this area.

Print

With measuring ranges of 0.3 to 75 l/min or 0.05 to 10.5 l/min, they are suitable for dynamics of 1:250 with flow rates large and small. Since ultrasonic technology based on the TDOA method works without moving parts, the flowmeters are insensitive to contamination – making them virtually maintenance-free. A temperature sensor is already integrated, and the modular design allows the ultrasonic flowmeters to be mounted quickly and easily, in vertical as well as horizontal pipelines.

Brass or stainless-steel fitting

The ultrasonic flowmeters consist of an electronic module, a measuring element and a brass or stainless-steel fitting for connection to the pipeline. In the cartridge variant, the measuring module is simple to remove from the fitting if required. This streamlines the assembly process in many cases and allows the measuring element to be cleaned. However, the measuring element can also be welded in block solutions without a fitting. On request, Bürkert combines the ultrasonic flowmeter to create application-specific complete systems. The company also validates and certifies the respective requirements. This means that reliable, flexible flowmeters with a wide measuring range are available for all types of temperature-control processes.

My Comparison List