Share via email
Some fields are missing
send eMail

Valve islands for drinking water and process water treatment

For application in filtration processes, for instance ion exchange or reverse-osmosis, Bürkert has developed valve islands that set new standards with regard to operational
and process reliability.

The valve islands AirLINE (Type 8652) and AirLINE SP (Type 8647) offer numerous adjustable monitoring and diagnostic functions, which improve system availability and process reliability, while at the same time enabling preventive maintenance.

Press article
Valve islands for drinking water and process water treatmentValve islands for drinking water and process water treatment

Water treatment is a challenging process, not just for supplying drinking water but also in terms of treating process water, e.g. in the food and beverage, pharmaceutical and cosmetic industries. For application in filtration processes, for instance ion exchange or reverse-osmosis, Bürkert Fluid Control Systems has developed valve islands that set new standards with regard to operational and process reliability.

My Comparison List