Valve island Type 8653 AirLINE Field with IO-Link interface

Our new valve island Type 8653 AirLINE Field is now also available with an IO-Link interface. Discover more about the advantages.

Print

Simple transmission of parameter and diagnostic data - with Type 8653 AirLINE Field

Access device data at any time with our new valve island Type 8653 AirLINE Field and monitor the process status of your plant.

The variant now available with IO-Link enables both cyclic process data and acyclic parameter and diagnostic data to be transmitted between the valve island and superordinate automation systems, thus making it easier to monitor your plant.

Furthermore, the valve island Type 8653 is still available in a Bürkert system bus and CANopen variant and can, thanks to its degree of protection IP65/67, also be used outside the control cabinet.

Your advantages at a glance

✓ Flexible plant planning thanks to installation in close proximity to the valve
✓ Simple transmission of parameter and diagnostic data
✓ Maintenance intervals always under control
✓ Fast device replacement for plant maintenance activities
✓ Easy start-up and cabling

Maintenance intervals always under control

Enhance system availability through predictive device maintenance. With the extended diagnostic functions of the valve island, such as the NAMUR status or a switching cycle counter for pilot valves / actuators, you always have the ideal maintenance intervals for your system components under control.

Benefit from greater flexibility in your plant with the valve island Type 8653 AirLINE Field. Discover more about the advantages of Type 8653.

My Comparison List