Share via email
Some fields are missing
send eMail

Type 8742 & Type 8746: Mass Flow Controllers & Mass Flow Meters with an analogue interface or PROFIBUS DP

Our Mass Flow Controllers (MFC) & Mass Flow Meters (MFM) Types 8742 and 8746 are now also available with an analogue interface and PROFIBUS DP. Learn more about the advantages.

The Mass Flow Controllers and Mass Flow Meters Type 8742 and Type 8746 are now also available with standard signal interfaces or PROFIBUS DP in addition to the already existing büS/CANopen variant. This gives you more choice and flexibility when planning your plant.

Measurement directly in the gas flow

The sensor of the MFCs and MFMs is located directly in the gas flow and thus calibrated with real gas. This results in very high dynamics and measuring accuracy as well as the fastest response and setting times.

Robust field devices

Thanks to their IP65 and IP67 degree of protection, the new robust variants of Type 8742 and Type 8746 can be used directly in the field – without a control cabinet. In addition, the devices are also optionally available with conformity for ATEX / IECEx Zone 2 Cat. 3 G/D.

Your advantages at a glance

✓ Highest measuring accuracy thanks to the sensor located directly in the gas flow with real gas calibration
✓ Suitable for field use thanks to IP65 and IP67 degree of protection
✓ Low maintenance due to long-term stable flow calibration and no moving parts in the medium
✓ Simple integration into existing plants

Discover more about our MFCs & MFMs with PROFIBUS DP:

Learn more about our MFCs & MFMs with an analogue interface:

 

My Comparison List