Share via email
Some fields are missing
send eMail
bürkert
 

The self-cleaning analysis system

Bürkert presents an automatic cleaning module for the Online Analysis System.

Bürkert’s Type 8905 Online Analysis System supports waterworks in monitoring of the most important water parameters and compliance with all directives. The system gives drinking water treatment specialists an overview of the measured values to allow optimisation of the single treatment steps, therefore contributing to efficient and safe drinking water production. Now the analysis device can also be cleaned automatically.

Press article
The self-cleaning analysis systemThe self-cleaning analysis system

Bürkert presents an automatic cleaning module for the Online Analysis System. Bürkert’s Type 8905 Online Analysis System supports waterworks in monitoring of the most important water parameters and compliance with all directives. The system gives drinking water treatment specialists an overview of the measured values to allow optimisation of the single treatment steps, therefore contributing to efficient and safe drinking water production. Now the analysis device can also be cleaned automatically.

My Comparison List