The motor for your metal production

For a pure and flawless melt: The MFC 8746 massflow controller is designed with a motor valve for regulation of pressures up to 20 bar and reliable operation even under the most stringent conditions.

To ensure higher process reliability in the gas supply the valve can be regulated at full differential pressure. And the self-locking drive ensures that the motor valve is not affected by pressure fluctuations. In addition, the MFC 8746 features the latest digital technology – with the integrated bus interface, it is ready for Industry 4.0.

High-pressure MFC Type 8746:
More reliability is not possible.
You can depend on it.

My Comparison List