Take the pressure off – turn on resistApp – find the information you need!

Imagine it: Time is running out. A few more days to submit the project plan and a variety of materials still need to be tested for chemical resistance. Unfortunately this type of research is very time-consuming. So: Take the pressure off – turn on resistApp – find the information you need! We explain here how it works.

Print

Search for a material that is resistant to an aggressive medium

The Bürkert resistApp is our tool to support you in your fluidic challenges. The tool makes it easier for you to select suitable materials when using Bürkert products, or supports you in testing chemical resistance, even independently of our products.

Go directly to the tool here!

It's that simple:

Checking chemical resistance – quick and easy

  • Enter the media, materials
  • or the chemical formula of a medium into the search field:

  • The results for materials that are compatible with a variety of gaseous or liquid media are then clearly displayed:

The multiple search tool – check several media or materials simultaneously and in combination

Add as many media and materials as you wish, or remove them again with one click. The result includes overlaps with the chemical resistance of your entire entry:

General Information on materials

You can also check out general information about the chemical resistance of materials or check permissible temperatures.

Now it's your turn!

The Bürkert resistApp is available on our website on each type detail page and each article detail page. Or you can start here, regardless of the product:

Bürkert resistApp - Check compatibility online

Are you looking for a material resistant to an aggressive fluid? The Bürkert resistApp helps you as a tool to find compatible materials for a multitude of media. It simplifies the selection of suitable materials when using Bürkert products.

Start now

And now choose the right product

Our product filter helps you select the right products for the resistant material. Try it on our type 2000:

Type 2000

Pneumatically operated 2/2 way angle seat valve CLASSIC

Type 2000
  • Stainless steel or gunmetal housing with threaded, clamped or welded connection
  • Long service life
  • High flow rate
  • Robust actuators with modular accessory program

We are happy to help

You can use the contact information below to get in touch with your contact person directly:

Fill out the contact form

Make a phone call

Or write us an email

The Bürkert resistApp – Check material compatibility on the go

Our tool also supports you on the move, from your smartphone or tablet (online and offline). The Bürkert resistApp is available in the App Store and on Google Play. Download it now for free:

My Comparison List