State-of-the-art technology: Mass Flow Controller with integrated web server
The integrated web server, which can be accessed via standard internet browsers, allows for a simple commissioning and provides all relevant process and device information. Software tools and additional accessories are not required.

General requirements
Our Mass Flow Controllers / Meters (MFC/MFM) are widely used in a variety of applications and industries. However, certain requirements apply equally to all applications:
- User-friendly commissioning
- Access to device and process data during operation at any time and from any location
- Fast, initial diagnosis of the field devices in the event of errors or failures
Our solution:
Mass Flow Controller with integrated web server
In order to meet these requirements, additionally to the access via the Bürkert Communicator software tool, we now offer a web server functionality for all MFC/MFM with integrated Industrial Ethernet Switch.
This enables access to device, process and diagnostic data via the IP address of the field device without any additional software tools and corresponding accessories.

User interface of the MFC/MFM with integrated web server
The functionality has been integrated into the latest device software, but can also be added for existing devices by a software update.
Your advantages at a glance
✓ Simplified commissioning
✓ Permanent access to devices and process data
✓ Quick and convenient device diagnosis possible
Due to the integrated web server, IP addresses for devices can be assigned without any additional software tool, which simplifies commissioning. Furthermore, permanent access to your device and process data from anywhere couldn´t be easier, all that is required is a standard web browser. Status and diagnostic information from field device can be accessed, too. Process monitoring made simple - no matter where you are.
Learn more about our MFCs & MFMs with integrated web server.
Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases
- Nominal flow ranges from 0.010 l/min to 160 l/min
- High accuracy and repeatability
- Very fast response times
- Easy device exchange through configuration memory
- Optional: USP Class VI, FDA, EG 1935 conformity
Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases
- Nominal flow ranges from 20 l/min up to 2500 l/min
- High accuracy and repeatability
- Communication via standard signals or Industrial Ethernet
- Electromagnetic and motor-driven valve actuation available
- Easy device exchange through configuration memory