Solenoid valves for explosive atmospheres
Versatile, modular and fast – that’s the new Ex-product range for solenoid valves.

To achieve those attributes all products were developed and reviewed according to the newest regulations. The outcome is a modular coil and valve concept that not only fulfils all current requirements of the explosion protection standard EN 60079 but also offers additional customer benefits. The new concept stands out due to its modularity and simplicity and offers the right solution for your application.
Plunger valve 2/2 way direct-acting
- Direct-acting and compact valve up to diameter of DN 6.0
- Vibration-proof, bolted coil system
- Increased leak-tightness with welded plunger guide tube
- Explosion proof versions
- Energy-saving impulse versions
Plunger valve 3/2 way direct-acting
- Direct-acting, compact valve with diameter of up to DN 2.5
- Vibration-proof, bolted coil system
- Banjo threaded connection for direct mounting on pneumatic valves
- Service-friendly manual override
- Energy-saving version with Kick and Drop available
Servo-assisted 2/2-way piston valve
- Servo-assisted piston valve with an orifice up to DN50
- Explosion proof versions for Cat. 2
- Suitable for gas and steam applications up to 180°C
- Relief valves for compressors
Servo-assisted 2/2 way diaphragm valve
- Servo-assisted diaphragm with diameter of up to DN50
- Vibration-proof, central screwed coil system
- Damped design for quiet closing
- Service-friendly manual override
- Explosion-proof versions
Servo-assisted 2/2 way diaphragm valve
- Servo-assisted diaphragm valve with nominal diameter of up to DN40
- Spring coupled diaphragm opens without differential pressure
- Damped design for low noise
- High flow rate with compact design
- Energy-saving double coil technology with Kick and Drop variant
Servo-assisted 2/2 way piston valve
- Servo-assisted and compact piston valve with diameter of up to DN 13
- Vibration-resistant , screwed coil system
- Increased leak-tightness with welded plunger guiding tube
- Safe opening with hard-coupled piston system
- Explosion proof versions
Servo-assisted 3/2 way Solenoid Valve for pneumatics
- High flow-rate capacity
- Reduced power consumption
- Single or manifold mounting
- Standard-, Ex mb and Ex ia versions
- Threaded port G 1/4”
Servo-assisted 5/2, 5/3 or 3/2 way Solenoid Valve for pneumatics
- High flow-rate capacity
- Reduced power consumption
- Single or manifold mounting
- Standard-, Ex mb and Ex ia versions
- Threaded port G 1/4” or NAMUR flange
Press Release:
Are you interested - please contact our Sales Team: