Robust T-CUT tubular modules for micro and ultra filtration

The membrane and module manufacturer CUT Membrane Technology, since early 2013 a subsidiary of the Bürkert Group, has presented a new product family of T-CUT tubular modules at the ACHEMA trade fair. The robust tubular modules made of PVDF and PES are available with different membrane materials and cut-offs for individual membrane solutions.

Print

The membranes of the T-CUT tubular modules, which are applied to high-quality supporting material, are designed for durability and a long service life. Due to the particularly high stability of the membranes and the option of cleaning them with chemicals, the T-CUT tubular modules can be used even in demanding applications such as the treatment of pickling baths. Other areas where the new tubular modules are used successfully include the metalworking industry, oil/water separation and the separation of biomass from water. Suitable for a high concentration of solids, the modules are available in  lengths from 1,000 to 3,100 mm with membrane tube diameters from 5.2 mm to 25.4 mm. The body, with an outer diameter of 25 to 300 mm, is available in the following materials: stainless steel, PP, PVC and GFRP. The pressure range of T-CUT tubular modules extends from 1 to 10 bar, and the temperature range is from 5 to 60 °C.

Robust T-CUT tubular modules for micro and ultra filtration

The membrane and module manufacturer CUT Membrane Technology, since early 2013 a subsidiary of the Bürkert Group, has presented a new product family of T-CUT tubular modules at the ACHEMA trade fair. The robust tubular modules made of PVDF and PES are available with different membrane materials and cut-offs for individual membrane solutions.

Press release

My Comparison List