Share via email
Some fields are missing
send eMail

Precision control with outstanding speed

The advantages of electromotive actuators are receiving more attention in process automation. As simple, smart systems they offer diverse opportunities for process optimisation.

With the Type 3360/3361 electromotive seat valves Bürkert offers a complete process control valve that sets new standards with respect to performance, reliability and cost-effectiveness. Potential uses for the new valves include applications with stringent requirements for control accuracy and process stability, as well as applications in which operation without a compressed air system is advantageous.

Press article
Precision control with astounding speedPrecision control with astounding speed

The advantages of electromotive actuators are receiving more attention in process automation. As simple, smart systems they offer diverse opportunities for process optimisation. With the Type 3360/3361 electromotive seat valves Bürkert offers a complete process control valve that sets new standards with respect to performance, reliability and cost-effectiveness. Potential uses for the new valves include applications with stringent requirements for control accuracy and process stability, as well as applications in which operation without a compressed air system is advantageous.

My Comparison List