Share via email
Some fields are missing
send eMail
bürkert
 

New diagnostic functions and explosion protection approval for valve island Type 8652

The functional scope of our valve island Type 8652 has been extended. In addition to explosion protection approval, Type 8652 now also offers new diagnostic functions that ensure more process reliability.

Our valve island Type 8652 is now available with explosion protection approval according to ATEX / IECEx Zone 2 and an extended functional scope.

In addition to an integrated web server for accessing process data, the innovations include new diagnostic functions that ensure greater process reliability. Therefore, Type 8652 is now available with a pressure measurement module and integrated switching time monitoring.

New functions of Type 8652

Increased process reliability due to pressure measurement module

Thanks to an integrated pressure sensor for continuous monitoring of the pneumatic compressed air supply, a pressure drop or failure is recognised quickly. Associated valve failures can thus be detected in good time and faulty batches avoided. Discover more about our valve islands Type 8652 with pressure measurement module now.

Integrated switching time monitoring for process valves

The new integrated switching time monitoring via an integrated digital input module enables system-independent monitoring of the switching times for each individual actuator.

If valve switching operation results in the set switching number limit being exceeded, a warning message is shown on the display of the valve island and via the connected bus system - thus ensuring you always have an overview of your maintenance cycles and can respond long before a system failure occurs.

Fast start-up thanks to web server

Due to the integrated web server of our valve island Type 8652 with Ethernet, you can easily make all the settings required for start-up, such as activating the switching cycle counter and defining the corresponding limit values. Additionally, the device status can be viewed at any time via the web server. Discover more about our valve islands with Ethernet.

Your advantages at a glance

✓ Increased process reliability due to new diagnostic functions
✓ Easy start-up thanks to the integrated web server
✓ Predictive maintenance possible through switching time monitoring
✓ Ideal for potentially explosive atmospheres according to ATEX / IECEx Zone 2

Select the appropriate valve island Type 8652 according to your specifications now.

My Comparison List