New at Bürkert: Type 8697 pneumatic control unit/position feedback

In combination with suitable process valves, the new components produce a compact valve system. Convincing features include an integrated pilot valve with manual actuation, an LED position indicator and automatic adjustment of the end position feedback.

Print

The Bürkert Type 8697 pneumatic control unit or position feedback is designed for integrated mounting on process valves of the ELEMENT and CLASSIC series. The devices are available in three versions: as a pneumatic control unit or position feedback for ELEMENT valves with drive size 50, as a control unit for CLASSIC valves with drive size 40/50/63 or as a position feedback, also for the CLASSIC series with drive size 40 ... 225. When used as a control unit in combination with ELEMENT or CLASSIC valves the Type 8697 now enables complete decentral automation also for small drives. As a position indicator it replaces Type 1062 and features additional functions such as LEDs for indicating the device status.

The basic features of the Type 8697 include mechanical self-adjusting valve position switches as 2- and 3-wire inductive or micro switches. The switching condition of the end position detection is indicated by LEDs on the device. When used as a pneumatic control unit the 3/2-way pilot valve with manual actuation is also integrated, eliminating the need for a control cabinet with hoses leading to the respective valve. This simplifies the system design and minimises the control air consumption for switching of the drives.

Combination of the Type 8697 with a process valve of the ELEMENT series results in an EHEDG-compliant valve system with high-level IP protection and integrated control air supply with spring chamber ventilation. This solution is ideal for cleaning-intensive and wet applications in the food and beverage industry and in breweries.

My Comparison List