Modular Ex-Program for solenoid valves offers versatile solutions

Versatile, modular and fast – that’s the new Ex-product range for solenoid valves.

To achieve those attributes all products were developed and reviewed according to the newest regulations. The outcome is a modular coil and valve concept that not only fulfils all current requirements of the explosion protection standard EN 60079 but also offers additional customer benefits. The new concept stands out due to its modularity and simplicity and offers the right solution for your application.

Plunger valve 2/2 way direct-acting

Plunger valve 2/2 way direct-acting

Type 6013

  • Direct-acting and compact valve up to diameter of DN 6.0
  • Vibration-proof, bolted coil system
  • Increased leak-tightness with welded plunger guide tube
  • Explosion proof versions
  • Energy-saving pulse versions
Product page

Plunger valve 3/2 way direct-acting

Plunger valve 3/2 way direct-acting

Type 6014

  • Direct-acting, compact valve with diameter of up to DN 2.5
  • Vibration-proof, bolted coil system
  • Banjo threaded connection for direct mounting on pneumatic valves
  • Service-friendly manual override
  • Energy-saving pulse versions
Product page

Servo-assisted 2/2-way piston valve

Servo-assisted 2/2-way piston valve

Type 5404

  • Servo-assisted piston valve with an orifice up to DN50
  • Explosion proof versions for Cat. 2
  • Suitable for gas and steam applications up to 160°C
  • Relief valves for compressors
Product page

Servo-assisted 2/2 way diaphragm valve

Servo-assisted 2/2 way diaphragm valve

Type 6281

  • Servo-assisted diaphragm with diameter of up to DN50
  • Vibration-proof, central screwed coil system
  • Damped design for quiet closing
  • Service-friendly manual override
  • Explosion-proof versions
Product page

Servo-assisted 2/2 way diaphragm valve

Servo-assisted 2/2 way diaphragm valve

Type 6213

  • Servo-assisted diaphragm with diameter of up to DN40
  • Spring coupled diaphragm opens without differential pressure
  • Vibration-proof, screwed coil system
  • Damped design for quiet closing
  • Compact construction with high flow rate
Product page

Servo-assisted 2/2 way  piston valve

Servo-assisted 2/2 way piston valve

Type 6240

  • Servo-assisted and compact piston valve with diameter of up to DN 13
  • Vibration-resistant , screwed coil system
  • Increased leak-tightness with welded plunger guiding tube
  • Safe opening with hard-coupled piston system
  • Explosion proof versions
Product page

Servo-assisted 3/2 way Solenoid Valve for pneumatics

Servo-assisted 3/2 way Solenoid Valve for pneumatics

Type 6518

  • High flow-rate capacity
  • Reduced power consumption
  • Single or manifold mounting
  • Standard-, Ex mb and Ex ia versions
  • Threaded port G 1/4”
Product page

Servo-assisted 5/2, 5/3  or 3/2 way Solenoid Valve for pneumatics

Servo-assisted 5/2, 5/3 or 3/2 way Solenoid Valve for pneumatics

Type 6519

  • High flow-rate capacity
  • Reduced power consumption
  • Single or manifold mounting
  • Standard-, Ex mb and Ex ia versions
  • Threaded port G 1/4” or NAMUR flange
Product page

Press Release:

Modular Ex-Program for solenoid valves offers versatile solutions

Versatile, modular and fast – that’s the new Ex-product range for solenoid valves. To achieve those attributes all products were developed and reviewed according to the newest regulations. The outcome is a modular coil and valve concept that not only fulfils all current requirements of the explosion protection standard EN 60079 but also offers additional customer benefits. The new concept stands out due to its modularity and simplicity and offers the right solution for your application.

Press release

Are you interested - please contact our Sales Team:

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List