Share via email
Some fields are missing
send eMail
bürkert
 

IO-Link & büS for digital positioner Type 8694

In addition to the version with an AS-Interface, our intelligent positioner Type 8694 is now also available with the digital communication interface IO-Link or as a Bürkert system bus variant (büS). Discover the many advantages this offers.

Typ 8694

The digital communication of intelligent field devices and the transmission of process, device and diagnostic data are becoming increasingly important in process automation.

This development is also playing an ever more vital role in valve technology. For example, intelligent control valves can be better monitored through greater networking as well as availability and product quality increased through diagnostic information.

Digital positioner Type 8694 with IO-Link interface

By implementing an IO-Link interface, we have equipped our positioner Type 8694 with future-oriented technology, thereby meeting the requirements of Industry 4.0.

Transmission of parameter and diagnostic data

Compared to other communication standards, IO-Link can be used to transmit both cyclic process data and acyclic parameter and diagnostic data between the valve and higher-level automation systems. This allows you to access your device data during operation while keeping an eye on the process status at all times.

Simple planning of maintenance intervals

The extended diagnostic functions, such as limit value definition of the operating parameters and active status messages, enable predictive maintenance of your plant to increase plant availability.

Your advantages at a glance

✓ Comprehensive functionality for parametrisation and diagnostics
✓ Simple connection of field devices to the control level
✓ Fast device replacement for service and plant maintenance activities
✓ Easy start-up and cabling
✓ Simple retrofitting of existing plants

Optimise the data exchange between your process valves and the control level with IO-Link positioners Type 8694.

Now available with the Bürkert system bus interface

In addition to the IO-Link and AS-Interface, the positioner Type 8694 is also available with the Bürkert system bus (büS) communication interface. For customer-specific system solutions in particular, büS offers numerous advantages, including the simple networking of büS-capable Bürkert products. This allows them to be configured and parameterised directly with the Bürkert Communicator.

Do you already own büS-capable Bürkert products and are looking for a positioner that can be seamlessly integrated into your plant? Find the ideal positioner with a büS connection in our eShop.

My Comparison List