Flowmeter Type 8098 FLOWave for potentially explosive atmospheres

Our flowmeter FLOWave is now also available with ATEX approval. Learn more about your advantages.

Our Type 8098 FLOWave is a non-contact SAW flowmeter. This flowmeter is now certified for use in ATEX Zone 2 and offers maximum operational reliability.

FLOWave with ATEX approval

Compared to the standard FLOWave variant, the new variant is distinguished by ATEX-compliant cable glands, M12 plugs and a pressure balancing element. The device can thus be used without problems in potentially explosive atmospheres of ATEX Zone 2. Therefore, FLOWave is not only ideal for measuring the flow of clean utilities but is now also suitable for liquids such as alcohols and solvents as well as paints and coatings.

Your advantages at a glance

✓ Precise flow measurements also in the ATEX zone
✓ Suitable for flow measurements of alcohols and solvents
✓ Non-contact multiparameter measurements:
        - Flow rate
        - Temperature
        - Density factor
        - Acoustic transmission factor

Find out more about Type 8098 FLOWave

My Comparison List