Direct-acting plunger valves Type 7011 & Type 7012
The new solenoid valves Type 7011 and Type 7012 are based on our new, efficient coil system. Discover the many advantages they offer you.
This technology, whether used in sterilisers in hospitals or medical practices, in compressors or heating systems, demands increasingly compact yet high-performance valves.
Consequently, we are delighted to present our new solenoid valve Types 7011 and Type 7012, which will be available in both a 2/2-way and a 3/2-way variant. These new valves are direct-acting plunger valves that come with push-in connectors or with flange, threaded or banjo connections.
Why you should choose Type 7011 & Type 7012
Valve switching even at high temperatures thanks to a larger core guide diameter
The solenoid valves Type 7011 and Type 7012 are based on the new, efficient coil system AC08 with an optimised ratio between the iron circuit and the coil winding. This enables perfect valve switching even at ambient and media temperatures of up to 70° C and 140° C respectively.
Use with switch-mode power supply units
The larger 8 mm core guide diameter contributes to the fact that switch-mode power supply units can now also be used instead of transformer power supplies, as the associated power loss is compensated by the coil.
With worldwide approval
The valves come with UR approved coils. They are thus suitable for a variety of applications and can be used almost anywhere in the world. In addition, the range will be expanded in the course of next year to include variants in accordance with standard DVGW EN 161 for fuel gases and encapsulated variants for use in potentially explosive atmospheres.
Your advantages at a glance
✓ UR approval
✓ Reliable valve switching, even with:
✓ Higher ambient temperatures up to 70° C
✓ Media temperatures up to 140° C
✓ Increased activation power
✓ Switch-mode power supply units
Discover more about our solenoid valves:
Direct-acting 2/2-way plunger valve
- Direct-acting and compact small valve up to DN 2.4
- Slipped over coil system
- Simple and fast flange or manifold mounting
- Quick coupling (push-in fitting) for push-in connectors
- Explosion-proof variants
Direct-acting 3/2-way plunger valve
- Direct-acting and compact small valve up to DN 1.6
- Slipped over coil system
- Banjo fitting for direct mounting on pneumatic valves
- Simple and fast push-in, flange or manifold mounting
- Explosion-proof variants