Conveyor air control made simple
The Type 8750 Flow Rate Controller makes your dilute or dense phase conveying especially simple.

As the device includes the sensor, valve and controller, installation is fast. Setting the system to the respective conveyor section or product is child’s play, while the fast and precise adjustment of the air quantity takes place fully automatically.
Flow Rate Controller, flow control system for gases
Type 8750
- Reliable, robust system
- Reduced interfaces
- Orifice plate and actuator in one
- Easy operation
- Fit for stand-alone operation