Calibration and cleaning tool for sensor modules
Mobile handheld tool saves time and reduces costs when maintaining sensors

Drinking water as a food product must be precisely monitored in terms of area supply but also in the chemical, pharmaceutical, food and beverage industry. Thanks to the proven Online Analysis System Type 8905 from Bürkert, it is possible to measure all relevant parameters. The modular system offers space for up to six sensor cubes for, among others, ORP (oxidation reduction potential or redox potential), pH value, chlorine, turbidity and conductivity measurements.
Press Release:
Online Analysis System
- For analysis applications for drinking water and fresh water in industrial processes
- Modular sensor and electronic system: - up to 6 measurements in one housing - up to 30 analysis sensor cubes in one Bürkert system bus (büS)
- Prepared for fielbus connectivity and remote access
- MEMS technologies allows minimal footprint and minimum sample water demand
pH Sensor Cube
- Fully compatible with büS systems and a wide range of further analysis sensor cubes
- Sensor: MEMS ISFET technology
- Hot swap compatible for exchanging the sensor cube during operation
- Minimal sample water consumption
- Available in 2 versions: standard and with drinking water approval (ACS)
Chlorine (Cl2) or chlorine dioxide (ClO2) Sensor Cube
- Fully compatible with büS systems and a wide range of further analysis sensor cubes
- Optional pH compensated chlorine measurement
- Hot swap compatible for exchanging the sensor cube during operation
- Minimal sample water consumption
- MEMS technology sensor
Conductivity Sensor Cube
- Fully compatible with büS systems and a wide range of further analysis sensor cubes
- Resistive 2-electrode sensor
- Modular sensor cube for hot swap (exchange during operation)
- Minimal sample water flow needed
Redox Sensor Cube
- Fully compatible with büS systems and a wide range of further analysis sensor cubes
- Hot swap compatible for exchanging the sensor cube during operation
- Minimal sample water consumption
- Available in 2 variants: standard and with drinking water approval (ACS)
Turbidity Sensor Cube
- Fully compatible with büS systems and a wide range of further analysis sensor cubes
- Optical sensor according to DIN EN ISO 7027 or EPA method 180.1
- Hot swap compatible for exchanging the sensor cube during operation
- Minimal sample water consumption
- With moisture monitoring for permanently stable turbidity measurement
Cleaning System
- Automatic cleaning for type MSxx sensor cubes
- Protection against clogging in the system and inside the sensor cubes for long time accurate measurements
- Different cleaning solutions for organic and inorganic contamination
- Application specific programmable cleaning cycle
Manual calibration and cleaning module
- On demand, on-site cleaning or calibration of sensors
- Compliance with individual quality standards and guidelines
- Long-term reliable and exact measurements
- Flexible use allows economical and thus easy on-site quality management