Share via email
Some fields are missing
send eMail

Bürkert @ Heat Treatment Congress

From 22 to 24 October 2019 in Hall 4. 1 at our stand E-010 you can find out more about the wide range of automation concepts for your gas control system.

Customed Automation. Always suitable - also for gas control!

Experience has shown that industrial heat treatment plants differ in size and design. Just as individual as the application itself, the communication between the individual components must always be tailored to the situation on site and the specific requirements.

Whether analog standard interfaces, digital networking with fieldbus protocols or plug-and-play MFC modules/control cabinets - we have the optimal solution for your challenge.

Tailor-made automation concepts for an optimum furnace atmosphere:

Many variants - many advantages

Prozesssicherheit

Reproducible processes through a multitude of process data.

Bedienung

Easy handling thanks to the user-friendly configuration of the system via the Bürkert Communicator.

Monitoring

Complete documentation through permanent data availability.

Wartungsaufwand

Minimal testing and maintenance due to pre-assembled components with subsequent system testing.

Sicherheit

Process reliability through fastest identification and elimination of process errors.

Effizienz

Economical system renewal due to simple integration of fluid technology components.

Analog interface

  • Easy commissioning and maintenance
  • Signal testing with few aids
  • Devices operate independently of a controller, therefore easy and manufacturer-independent replacement

Digital networking

  • PROFINET, EtherNet/IP, PROFIBUS DP, Modbus TCP, EtherCAT, CANopen or RS-485
  • Connection via gateways and Bürkert's own büS network
  • Gas control ready for industry 4.0

Please find here our: Mass Flow Controllers

Plug-and-play complete solutions

Plug-and-play-fähige Komplettlösungen

With the help of digital or analog interfaces, the system adapts exactly to your application requirements. The system can be integrated quickly and easily by testing the fluidic structure ex works.

 

Bürkert Communicator

The Bürkert Communicator  provides user-friendly device access for diagnostics and parameterization.

 

 

You do not yet have a ticket for the Heat Treatment Congress?
Please contact us: Contact form

Do you already have a personal voucher code?
Redeem here: Heat Treatment Congress 2019

We are looking forward to meeting you!

Unsere Highlights auf dem HärtereiKongress:

Type 8741

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8741
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • High accuracy and repeatability
  • Very fast response times
  • Simple device exchange due to configuration memory
  • Optional: USP Class VI, FDA, EC 1935 compliant

Type 8745

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8745
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High accuracy and repeatability
  • Communication via standard signals or Industrial Ethernet
  • Electromagnetic and motor-driven valve actuation available
  • Easy device exchange through configuration memory

Type 8746

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8746
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Simpler device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 8742

Mass flow controller (MFC)/ mass flow meter (MFM) for gases

Type 8742
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • Highest measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Easy device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 8920

Bürkert Communicator

Type 8920
  • Configuration, parameterisation and diagnostics of EDIP devices / networks
  • Easy and comfortable mapping of cyclic values
  • Graphical display of process values
  • Device firmware updates
  • Backup and restoring of device configurations

My Comparison List