Bürkert @ GIFA 2019

From 25 to 29 June 2019 at the GIFA you can find out more about the various automation concepts for gas control and temperature control of your casting process at our booth A74 in hall 10.

Customized automation concepts for your gas control and temperature control processes

Flexible automation solutions for fundry technology - does it work? Yes, that works.

Industrial plants for steel production, casting or thermal process technology place individual demands on gas supply and temperature control. Various automation concepts are used to ensure optimum communication between the components.

Intelligent control of process gases

Gasregelung in Gießerein

Our MFC gas control systems ensure optimum product quality, process continuity and high productivity. Benefit from an constant melting flow, precise and accurate dosage and fast throughput times.

 

Always the right automation concept

Automatisierungskonzept

The possibilities range from data exchange via analog standard interfaces and digital networking with all common fieldbus protocols to plug-and-play-capable modules/switch cabinets - we offer you variety and flexibility.

 

Modular platform for process temperature control

Prozesstemperierung

Do you need an intelligent temperature control that is precisely tailored to your process requirements? Let yourself be convinced of a nearly 100% repeatability, easy integration of the complete system and conversion options.

 

Did you know that?

Our communicator software provides user-friendly device access for diagnostics and parameterization.

 

 

 

You can also visit our presentation at the EMC Congress right next door:

„Temperature control in a local network for directional solidification in a mould“.
Date: June 25, 2019
Time: 2:35 pm
Room: 8
Speaker: Thomas Heinrich

 

You don´t have a GIFA ticket yet?

Please contact us: Contact form

Do you already have a personal voucher code?

Redeem it here: GIFA

Our products on GIFA:

Type 8741

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Type 8741
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • High accuracy and repeatability
  • Very fast response times
  • Easy device exchange through configuration memory
  • Optional: USP Class VI, FDA, EG 1935 conformity

Type 8745

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases

Type 8745
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High accuracy and repeatability
  • Communication via standard signals or Industrial Ethernet
  • Electromagnetic and motor-driven valve actuation available
  • Easy device exchange through configuration memory

Type 8746

Mass flow controller (MFC) / Mass flow meter (MFM) for gases

Type 8746
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Simpler device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 8742

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases

Type 8742
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • Highest measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Easy device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EG 1935 conformity

Type 8081

Flowmeter for the continuous measurement of water

Type 8081
  • Ultrasonic flowmeter using transit time method
  • Dynamic range ≥ 1:250
  • Low pressure drop
  • No flow-settling section necessary in the inlet or outlet

Flyer Controlling process temperatures

Modular Process Control Platform for Heating and Cooling

11.22 MB

Flyer Functional process gases - controlled with high repeatability

Automated process control of supporting auxiliary gases

874.6 KB

Form

Contact Sales

Christian Bürkert GmbH & Co. KG

Christian-Bürkert-Straße 13-17

D-74653 Ingelfingen, Germany

Telefon: +49 7940 10 0

Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

My Comparison List