2-way diaphragm valves for hygienic switching

Addition to Bürkert’s line of electromotive valves: Type 3323 shut-off valve and the Type 3363 control valve

electromotive 2 way membrane valves Type 3363 3323

Bürkert has expanded its product family of electromotive process valves to include diaphragm valves. The Type 3323 shut-off valve and the Type 3363 control valve are two new additions to Bürkert’s line of electromotive valves, which – especially for applications without a compressed air supply – set new standards with respect to performance, reliability and cost-effectiveness.

The valves with an electromotive actuator are ideal for applications that either do not require compressed air or for which compressed air is not available due to the difficulty of conveying it to the application. They feature high control accuracy and highly dynamic control, which allows them to reach the set point exactly and instantaneously with dynamic performance of 4 mm/s. The maximum closing time is below 4.5 s. Overshooting or undershooting, which can occur with pneumatic valves, is not possible. Integration of the piloting function in the compact drive eliminates the need for control cabinet installation, as well as field piping and the power supply for the compressed air.

Press Release:

Press article

My Comparison List