Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

whitepaper icon
Whitepaper ValveInsight

Find out more about valve diagnostics

Download

    Type TVU003 - Fittings for UNF connections with PTFE hose for analysis valves with UNF-1/4-28 connection

    Product Image Type TVU003

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    In medical, biological and chemical laboratory and analysis technology, UNF threads in combination with fittings are typically used to connect hoses (PTFE, ...) and pipes/capillaries (VA, PEEK, ...). Bürkert valves of types 0117, 0127, 6126, 6606, 6650, 6624, 6712 and 6724 are available with a UNF-1/4-28 thread. Fittings for UNF connections consist of a basic screw joint and a clamping sleeve. The connections can be assembled very easily and quickly. They are cavity-free and prevent the medium from swirling when it is transferred from the valve to the hose. Assembly instructions: Tighten basic screw joint hand-tight only, never squeeze it. The clamping sleeve and the hose form a reliable seal without the use of other materials.

    • Screw joints for laboratory applications
    • Connection cavity-free
    • No media turbulence
    • Reliable seal
    • Materials PP, PEEK, PPS, ETFE, PTFE

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type TVU003 data sheet | Fittings for UNF connections with PTFE hose 606.7 kB EN / EU
    DTS Typ TVU003 Datenblatt | Fittings für UNF-Anschlüsse mit PTFE-Schlauch 612.7 kB DE / DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List