Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type CUT-01 is not available anymore since 9/1/19.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type CUT-01 - S-CUT – (4S / 4I design) Spiral wound modules for micro-, ultra- and nanofiltration

    Product Image Type CUT-01

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    In many pharmaceutical applications spiral wound modules are also used in addition to capillary modules. Especially in the case of less sophisticated process flows, carrying a small particle load with them, S-CUT spiral wound modules are used preferably. An overriding advantage of S-CUT modules, in addition, exists in the high temperature resistance as well as in the comparatively simple module exchange. Typical application areas for the usage of sanitary spiral wound modules (4S design) are the cleaning of products with diafiltration or the depyrogenization of pharmaceutical water, but also the separation of proteins (e.g. milk) . Typical areas of application for the use of industrial spiral wound modules (4I design) are industrial water treatment, (rinsing) water recycling, oil/water separation, wastewater treatment and the concentration of recyclable material solutions (e.g. cathodic electrophoretic paint (CEP)). S-CUT spiral wound modules are available in a variety of different designs.

    • Variable spacer configurations
    • Optimized membrane area due to compact design
    • Resistant to high temperatures
    • Wide range of materials

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type CUT-01 | Spiral wound element 672.2 kB EN / EU
    MAN Quickstart Type CUT-01 | Spiral wound element 456.7 kB EN / EU
    MAN Bedienungsanleitung Typ CUT-01 | Spiralwickelmodul 663.1 kB DE / DE
    MAN Manuel d'utilisation Type CUT-01 | Module à membrane spiralée 681 kB FR / FR
    MAN Quickstart Typ CUT-01 | Spiralwickelmodul 453.5 kB DE / DE
    MAN Quickstart Type CUT-01 | Module à membrane spiralée 457.4 kB FR / FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List