Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8713 is available until 1/1/26.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8713 - Mass Flow Controller for Gases (MFC)

    Product Image Type 8713

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The mass flow controller (MFC) type 8713 is suited for regulating the mass flow of gases over a big flow range. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve from Bürkert guarantees a high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. Type 8713 can optionally be calibrated for two different gases; the user can switch between these two gases. The communication with master devices is fully digital, therefore no further analog/digital conversions are needed. The mass flow controller type 8713 fits for various applications, like e.g. burner controls, heat treatment, material coatings, bio reactors, fuel cell technology or test benches.

    • Nominal flow ranges from 0.010 l/min to 80 l/min
    • High accuracy and repeatability
    • Very fast settling times
    • Digital communication via RS485
    • Compact version

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8713 data sheet | mass flow controller for gases 1.1 MB EN / EU
    DTS Typ 8713 Datenblatt | Massendurchflussregler für Gase 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Replacement Instructions | Types 8701, 8711, 8703, 8713 514.1 kB EN / EU
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.3 MB EN / EU
    MAN Austauschanleitung | Typen 8701, 8711, 8703, 8713 515.5 kB DE / DE
    MAN Instructions de remplacement | Types 8701, 8711, 8703, 8713 516.2 kB FR / FR
    MAN Bedienungsanleitung Typ 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB DE / EU
    MAN Manuel d'utilisation Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB FR / EU
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.8 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List