Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8691 - Control head for decentralised automation of ELEMENT process valves

    Product Image Type 8691

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The device Type 8691 control head is designed for decentralised automation of ELEMENT Type 21xx pneumatic process valves. The valve position is registered via a contact-free, analogue sensor element which automatically detects and saves the valve end position using the Teach function during start-up. The integrated pilot valve controls single or double-acting actuators. An optional communication interface, AS-Interface, IO-Link or büS (based on CANopen) can be selected. The design of the control head and the actuator permits internal control air routing without external piping. Besides the electrical position feedback, the device status is shown directly on the control head itself through coloured powerful LEDs, even in difficult ambient conditions. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing in the food, beverage and pharmaceutical industries. Focused on plant wash-down applications, the IP protection of the housing is supported by positive pressure inside the control head. Combined with Bürkert ELEMENT actuators, the pneumatic actuating system enables spring chamber aeration that avoids actuator chamber contamination from the environment.

    • Contact-free inductive valve position registration (Teach function)
    • Colour illuminated status display
    • Integrated pilot air duct in the actuator
    • Fieldbus interface AS-Interface, IO-Link or Bürkert system bus (büS)
    • With ATEX II cat. 3G/D / IECEx approval

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8691 data sheet | control head for automation of ELEMENT process valves 824.3 kB EN / EU
    DTS Type KK01 data sheet | adapterkits for hygienic process valves 7.3 MB EN / EU
    DTS データシート |タイプ8691 |プロセスバルブELEMENTの分散型自動化のための制御ヘッド 3.6 MB JA / JP
    DTS Typ 8691 Datenblatt | Steuerkopf für ELEMENT-Prozessventilen 827.2 kB DE / DE
    DTS Typ KK01 Datenblatt | Adaptersets für hygienische Prozessventile 7.4 MB DE / DE
    DTS 型号 KK01 参数表 | 用于卫生过程阀的适配器套件 TopControl ELEMENT 8692、8693、8694 BASIC 和 8696 BASIC 9.6 MB ZH / CN
    DTS 数据表8691 型适用于 ELEMENT 流程阀分离式自动化的控制头 2.6 MB ZH / CN
    DTS 資料表 | 8691 型 | 適用於 ELEMENT 流程閥分離式自動化的控制頭 1.6 MB ZH / HK
    DTS Tipo 8691 | FICHA TÉCNICA | Cabezal de control para la automatización integrada 2 MB ES / ES
    DTS Type 8691 | Stuurkop voor de decentrale automatisering van procesventielen ELEMENT 9 MB NL / NL
    DTS Type 8691 | Tête de commande pour l’automatisation décentralisée des vannes de process 985.6 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8690 869X 8798 | Control units with ATEX approval 599.6 kB EN / EU
    MAN Operating Instructions Typ 8691 REV.3 | Control head 1.6 MB EN / EU
    MAN Quickstart Type 8691 REV.3 | Control head 1.5 MB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948 kB EN / EU
    MAN 取扱説明書 タイプ 8691 | 制御ヘッド 3.4 MB EN,JA / JP
    MAN Additional manual Type 8681 8694 869X 879X | USB Interface for serial communication 2 MB EN,FR,DE / EU
    MAN Operating Instructions 8691 REV.2 | Control head 1.5 MB EN / EU
    MAN Operating Instructions Type 8691 | Control head 2.4 MB EN / EU
    MAN Quickstart 8691 Rev.2 | Control head 1.3 MB EN / EU
    MAN Quickstart Type 8691 | Control head 1.3 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 取扱説明書 | タイプ 8691 REV.3 | 制御ヘッド 3.2 MB JA / JP
    MAN 补充说明书 8690 8691 8692 8693 8694 8695 8696 8798 型 | 具有 ATEX 认证和 FM 认证的控制装置 (PR07) 1.8 MB ZH / CN
    MAN Bedieningshandleiding Type 8691 REV.3 | Stuurkop 4.8 MB NL / NL
    MAN Bedienungsanleitung Typ 8691 REV.3 | Steuerkopf 1.6 MB DE / DE
    MAN Betjeningsvejledning Type 8691 REV.3 | Styretop 3.1 MB DA / DK
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Käyttöohje Tyyppi 8691 REV.3 | Ohjauspää 3 MB FI / FI
    MAN Manual d'utilisation Type 8691 REV.3 | Tête de commande 1.6 MB FR / FR
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955 kB FR / FR
    MAN Manuel supplémentaire Type 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 homologat. ATEX 627.3 kB FR / FR
    MAN Quickstart Typ 8691 REV.3 | Steuerkopf 1.5 MB DE / DE
    MAN Quickstart Type 8691 REV.3 | Stuurkop 4.3 MB NL / NL
    MAN Quickstart Type 8691 REV.3 | Tête de commande 1.5 MB FR / FR
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 943.9 kB DE / DE
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN Zusatzanleitung Typ 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 ATEX-Zulassung 609.6 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP
    MAN 取扱説明書 タイプ 8691 Rev.2 | コントロールヘッド 4.4 MB JA / JP
    MAN Bedieningshandleiding Type 8691 REV.2 | Stuurkop 2.3 MB NL / NL
    MAN Bedienungsanleitung 8691 REV.2 | Steuerkopf 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ 8691 | Steuerkopf 2.4 MB DE / DE
    MAN Instruções adicionais | Tipo 8690 - 8696, 8798 | AC181 certificado ATEX 1.5 MB PT / BR
    MAN Käyttöohje Tyyppi 8691 REV.2 | Ohjauspää 3.3 MB FI / FI
    MAN Manual de usuario Tipo 8691 | Control head for decentralized automation 833.5 kB ES / ES
    MAN Manuel d'utilisation 8691 REV.2 | Tête de commande 1.6 MB FR / FR
    MAN Manuel d'utilisation Type 8691 | Tête de commande 2.4 MB FR / FR
    MAN Quickstart 8691 Rev.2 | Steuerkopf 1.3 MB DE / DE
    MAN Quickstart 8691 Rev.2 | Tête de commande 1.4 MB FR / FR
    MAN Quickstart Typ 8691 | Steuerkopf 1.3 MB DE / DE
    MAN Quickstart Type 8691 REV.2 | Stuurkop 2 MB NL / NL
    MAN Quickstart Type 8691 | Stuurkop 3.1 MB NL / NL
    MAN Quickstart Type 8691 | Tête de commande 1.3 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Add-On-Instructions AOI A.02 7.6 MB ML
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.14 2.6 MB ML
    SOW Buerkert Communicator for HART 5.4.1 87.7 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 38.6 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ASi | 136701 | 8691 217.2 kB EN
    ABD ASi | 77601 | 8691 395.9 kB EN
    ABD IO-Link | | 8691 182.4 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 95 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU
    MISC Flyer Best Practice - A new formulation line for insulin vials. 3.4 MB EN / GB

    My Comparison List