If your Country is not in the list,

please insert it here to search the responsible Bürkert branch:

Office /20
    • Headquarter
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10- 0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 428
      E-Mail vasb@ohexreg.pbz
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 110
      Fax +49 (0) 7940 10-91 428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Center Berlin
      Paradiesstr. 206b
      12526 Berlin
      Phone (0 30) 67 97 17-0
      Fax (0 30) 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 (0) 711 4 51 10-0
      Fax +49 (0) 711 4 51 10-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 (0) 7940 10-94101
      Fax +49 (0) 7940 10-204
      E-Mail vasb@ohexreg.pbz
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 (0) 2104 17632-0
      Fax +49 (0) 2104 17632-22
      E-Mail svygengvba@ohexreg.pbz
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 (0) 201 316 97-0
      Fax +49 (0) 201 316 97-29
      E-Mail vasb@fpujnemre.pbz
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 7940 10-91 111
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 (0) 7941 92 99 0
      Fax +49 (0) 7941 92 99 - 931 50
      E-Mail vasb@ohexreg.pbz
bürkert
We make ideas flow
We make ideas flow

Type 8630 - Electropneumatic positioner for pneumatically actuated control valves: Positioner TopControl Continuous

Type Description

The TopControl Continuous Type 8630 works as an electropneumatic positioner for pneumatically actuated control valves with piston actuators, e.g.the series 2702, 2712, 2730, 2731 and 2731K, as well as ball and butterfly valves with pneumatic rotary actuators. Together with the pneumatic actuator, it forms an optical and functional unit. With its numerous software functions, TopControl Continuous Type 8630 may also be used as a process controller with PID characteristics. In this case a process control loop is superposed upon the positioner loop in a cascade structure. The process value is led directly to the TopControl as a standard current signal, frequency or PT-100 signal. The control system may be used for a variety of control tasks in fluid technology. Main functional goups: Position sensor for continuous measurement of the current position in the pneumatic actuator, Microprocessor controlled electronics for signal processing, actual/setpoint comparison, control and valve drive, Pneumatic positioning system for single or double acting actuators.


  • Electropneumatic positioner for pneumatically actuated control valves

Applications & Tools

CAD Model

Cookies must be enabled to use this function. Please accept cookie privacy policy first.


Downloads

Filename
Description
Filesize
Language / Country
SOW 00651871_008630_KONF_D.zip Init. Files (EDS, GSD, EDD) B.01 423.3 kB
SOW 00677255_000000_KONF_SW_USB_DRIVER.zip USB-Driver WIN 7,XP (32,x64) A.01 2.2 kB
DTS DS8630-Standard-DE-DE.pdf TopControl Kontinuierlich 874.4 kB DE / DE
DTS DS8630-Standard-ES-ES.pdf TopControl Continuo 395.2 kB ES / ES
DTS DS8630-Standard-EU-EN.pdf TopControl Continuous 870.1 kB EN / EU
MAN MA6013-CodePX01-03-EU-ML.pdf Additional Information Ex 234.6 kB EN,FR,DE / EU
MAN MA8630-Quickstart-DE-DE.pdf Quickstart 995.3 kB DE / DE
MAN MA8630-Quickstart-EU-EN.pdf Quickstart 1 MB EN / EU
MAN MA8630-Standard-BR-EN.pdf Top Control Manual 2.7 MB PT / BR
MAN MA8630-Standard-DE-DE.pdf Bedienungsanleitung 3.8 MB DE / DE
MAN MA8630-Standard-EU-EN.pdf Operating Instructions 3.4 MB EN / EU
MAN MA8630-Standard-FR-FR.pdf Instruction de service 3.4 MB FR / FR
MAN MA8644-Supplement-EU-ML.pdf Config. PROFIBUS by GSD-file 4 MB EN,FR,DE / EU