Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8619 - multiCELL - Multi-channel and multi-function transmitter/controller

    Product Image Type 8619

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The 8619 multichannel and multifunction transmitter/controller, available in two housing variants for panel or wall mounting, is a microprocessor transmitter/controller for connection of sensors which deliver raw signals for pH, ORP, conductivity and flow via pulses or sensors (like pressure, level, chlorine…) which deliver analogue signals (0…20 mA, 4…20 mA, 0…2 V, 0…5 V, 0…10 V). Type 8619 is the ideal device for measurement and control, as well as dosing processes e.g. in applications of water treatment plants (like boiler, cooling tower or reverse osmosis systems) and food and pharma plants. Modularity in hardware and software offers high flexibility for adjusting it to the applications resulting in a very good price to functionality relation. Sophisticated electronics and state of the art control algorithms ensure that optimum process control is maintained at all times with minimal operator intervention while achieving the highest quality. Thanks to full support of the Modbus TCP, PROFINET (Conformance Class B) or EtherNet/IP, the 8619 can be integrated into most Industrial Ethernet environments. Therefore all important process values like measurement data, process diagnostics or device status can be easily integrated into the automation system.

    • Compatible with most common flow, pH/ORP, chlorine and conductivity sensors
    • Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
    • Hardware extension possibilities (up to 6 free slots)
    • Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
    • Functionality extendable by software options

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8619 data sheet | multichannel/multifunction transmitter/controller 1.9 MB EN / EU
    DTS 数据表8619 型 | multiCELL——多通道/多功能 3 MB ZH / CN
    DTS 資料表8619 型 | multiCELL──多通道/多功能 3 MB ZH / HK
    DTS Tipo 8619 Ficha técnica | Transmissor/controlador multicanal e multifunção multiCELL 3.7 MB PT / BR
    DTS Tipo 8619 | FICHA TÉCNICA | Transmisor/controlador multicanal/multifunción multiCELL 1.7 MB ES / ES
    DTS Typ 8619 Datenblatt | Multikanal-/Multifunktionstransmitter/-controller 2 MB DE / DE
    DTS Type 8619 fiches techniques |Transmetteur/contrôleur multicanal, multifonction: multiCELL 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions type 8619 multiCELL | from software version B.02.00 14.5 MB EN / EU
    MAN Quickstart type 8619 4.6 MB EN / EU
    MAN Accessory Type 8619 | Pipe assembly kit for a wall-mounted version 1.3 MB EN,FR,DE / EU
    MAN Additional manual Type 8619 |Digital communication ModbusTCP, PROFINET and EtherNet/IP 1.7 MB EN / EU
    MAN 使用说明 8619型 multiCELL | 软件版本为 B.02.00 或以上 13.7 MB ZH / CN
    MAN 操作説明書 タイプ 8619 | 8619 multiCELL WM AC | ソフトウェアバージョンB.02.00以降 13.2 MB JA / JP
    MAN Akcesorium typu 8619 | Zestawdo montażu rur w wersji naściennej 528.3 kB PL / EU
    MAN Bedienungsanleitung Typ 8619 multiCELL | ab Software-Version B.02.00 14.7 MB DE / EU
    MAN Instrukcja obsługi Typ 8619 multiCELL od wersji oprogramowania B.02.00 12 MB PL / PL
    MAN Instrukcja uzupełniająca Typ 8619 Industrial Ethernet, Modbus TCP, PROFINET & Ethernet/IP 1.2 MB PL / PL
    MAN Manual de operação (a partir do software versão B.02.00) Tipo 8619 | 8619 multiCELL WM AC 11.8 MB PT / PT
    MAN Manual de usuario Tipo 8619 | multiCELL - Transmisor/controlador multicanal/multifunción 11.9 MB ES / ES
    MAN Manuel d'utilisation type 8619 multiCELL | à partir versionlogicielle B.02.00 14.7 MB FR / EU
    MAN Návod k obsluze Typ 8619 multiCELL | od verze softwaru B.02.00 13.4 MB CS / CZ
    MAN Quickstart Tipo 8619 | 8619 multiCELL WM DC Transmitter/Controller modulare 3.8 MB IT / IT
    MAN Quickstart type 8619 4.7 MB FR / EU
    MAN Quickstart type 8619 4.7 MB DE / EU
    MAN Supplément type 8619 | Communication numérique Modbus TCP, PROFINET, EtherNet/IP 1.8 MB FR / FR
    MAN Zusatzanleitung Typ 8619 | Digitale Kommunikation Modbus TCP, PROFINET, EtherNet/IP 1.7 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 3.4 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.3 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD PROFINET | Z11949 | 8619 96.6 kB EN
    ABD EtherNet/IP | 11654 | 8619 114.3 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - A new formulation line for insulin vials. 3.4 MB EN / GB
    MISC Flyer Best Practice - Bespoke automation solution for dosage delivery 2.1 MB EN / EU
    MISC Integration of field devices with Industrial Ethernet 13.6 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Product Overview Type 8619 - multiCELL 12.9 MB EN / GB
    video 8619 PH Calibracion y Sensores 37.6 MB ES / ES
    video 8619 PID y Caudal 60.3 MB ES / ES
    video 8619 Primeros Pasos 28.2 MB ES / ES
    video Burkert IT 8619 17.6 MB

    My Comparison List