Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8136 - Radar level meter for aggressive media

    Product Image Type 8136

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 8136 is a non-contact radar level meter for continuous level measurement. The unit is available in two variants: ● with encapsulated horn antenna. Particularly suitable for the level measurement of aggressive liquids in small vessels. ● with plastic horn antenna. Particularly suitable for flow measurement in open flumes or gauge measurement in waters.

    • For level measurement up to 20 m
    • 4…20 mA/Hart, 2 wires
    • Adjustable with display/configuration module or PC
    • ATEX approvals
    • Insensitive to variations of temperature, pressure, medium data of the product and gas layers

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8136 data sheet | radar level measurement device 1.6 MB EN / EU
    DTS Typ 8136 Datenblatt | Radar-Füllstandsmessgerät für aggressive Medien 1.7 MB DE / DE
    DTS Type 8136 fiche technique | Niveaumètre radar, pour fluide agressif 1.6 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8136 | Level transmitter 8.6 MB EN,FR,DE / EU
    MAN Supplement Type 8136 | ATEX variant 880.3 kB EN / EU
    MAN Suplemento Tipo 8136 | Variante ATEX 880.4 kB ES / ES
    MAN Supplément type 8136 | Variante ATEX 905.4 kB FR / FR
    MAN Zusatzanleitung Typ 8136 | ATEX-Variante 883.9 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW BUERKERT DTM Collection 1.82 45.9 MB ML
    SOW BUERKERT DTM PC Tools 1.82 40.9 MB ML
    SOW PACTware + DTM Collection 5.0.4 115 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 43.8 kB EN,FR,DE

    My Comparison List