If your Country is not in the list,

please insert it here to search the responsible Bürkert branch:

Office /20
    • Headquarter
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10- 0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 428
      E-Mail vasb@ohexreg.pbz
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 110
      Fax +49 (0) 7940 10-91 428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Center Berlin
      Paradiesstr. 206b
      12526 Berlin
      Phone (0 30) 67 97 17-0
      Fax (0 30) 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 (0) 711 4 51 10-0
      Fax +49 (0) 711 4 51 10-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 (0) 7940 10-94101
      Fax +49 (0) 7940 10-204
      E-Mail vasb@ohexreg.pbz
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 (0) 2104 17632-0
      Fax +49 (0) 2104 17632-22
      E-Mail svygengvba@ohexreg.pbz
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 (0) 201 316 97-0
      Fax +49 (0) 201 316 97-29
      E-Mail vasb@fpujnemre.pbz
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 7940 10-91 111
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 (0) 7941 92 99 0
      Fax +49 (0) 7941 92 99 - 931 50
      E-Mail vasb@ohexreg.pbz
bürkert
We make ideas flow
We make ideas flow

Type 6106 - 2/2- and 3/2-way Pneumatic-Rocker-Solenoid Valve

Type Description

The direct-acting rocker solenoid valve type 6106 is especially designed for neutral gaseousmediums. The heat input in the medium is minimal, because the housing is separated from the coil by a stainless steel plate. The valves can be mounted directly or also single or manifold mounted. They are used for dosing, filling, mixing and distributing small quantities of medium.


  • Compact design with 16mm width
  • DN 0,9 and DN 1,2 (10 bar)
  • High lifecycle
  • Low power consumption, ATEX Ex ia on request
  • For pnmeumatic applications

Downloads

Filename
Description
Filesize
Language / Country
DTS DS6105-Standard-FR-FR.pdf Electrovanne 2/2 et 3/2 882.3 kB FR / FR
DTS DS6106-EEx-EU-EN.pdf Solenoid Valve, EEx i 153 kB EN / EU
DTS DS6106-EExi-FR-FR.pdf Electrovanne EEx i 107.6 kB FR / FR
DTS DS6106-Standard-DE-DE.pdf Magnetventil, 2/2 und 3/2 294.7 kB DE / DE
DTS DS6106-Standard-EU-EN.pdf Solenoid Valve, 2/2 and 3/2 290.7 kB EN / EU
DTS DS6106-Standard-FR-FR.pdf Electrovanne miniature 3/2 639.9 kB FR / FR
DTS DS6106-Standard-US-EN.pdf Direct-Acting Rocker Solenoid 360.7 kB EN / US
MAN MA6106-ATEX2175-DE-DE.pdf ATEX - Approval 742.2 kB DE / DE
MAN MA6106-ATEX2175-ES-ES.pdf Manual de Instrucciones ATEX 508.4 kB ES / ES
MAN MA6106-ATEX2175-EU-ML.pdf ATEX - Approval 603.7 kB EN / EU
MAN MA6106-ATEX2175-FR-FR.pdf ATEX - Approval 751.9 kB FR / FR
MAN MA6106-Standard--ML.pdf Bedienungsanleitung 538.7 kB EN,FR,DE

Available products

Search Filter Sort
16 Products