Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2506 is not available anymore since 12/31/17.

    The successor types are (can be a little different because of the update): 2516

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2506 - Cable Plug Form C

    Product Image Type 2506

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Plug for the connection of electrical components according to DIN EN 175301-803 Form C (previously DIN 43650).

    • Protection class IP 65
    • Numerous variants
    • Contact form 8 mm

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2506 data sheet | cable plug according to DIN EN 175301-803 141.3 kB EN / EU
    DTS Typ 2506 Datenblatt | Gerätesteckdose gemäß DIN EN 175301-803 144.4 kB DE / DE
    DTS Type 2506 fiche technique | Connecteur selon DIN EN 175301-803 131.4 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 813.4 kB EN,FR,DE

    My Comparison List