Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2380 - 2/2-way Bellow Control Valve

    Product Image Type 2380

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The bellow control valve is a pneumatically operated process valve with a single-acting diaphragm actuator. A PTFE bellow ensures the separation between medium and actuator. The materials used and the design of the media space allow the use under hygienic or aggressive conditions. It has a good cleanability. The combination with a controller (Type 869x) and the control cone integrated into the bellow enable the valve to handle demanding control tasks. The space-saving actuator with low internal volume not only results in a very compact size but also in remarkably low response times. The valve is characterized by a good control performance due to the low-friction design and has a linear characteristic. A certain variety of body and block system solutions are deliverable.

    • For neutral and aggressive media
    • Media separation by PTFE bellow
    • Hygienic design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2380 data sheet | pneumatically operated bellow control valve 1.3 MB EN / EU
    DTS データシート | タイプ2380 |ベローズコントロールバルブ 1.2 MB JA / JP
    DTS 数据表 | 2380 型 | 两位两通波纹管调节阀 3.6 MB ZH / CN
    DTS Typ 2380 Datenblatt | pneumatisch betätigtes Faltenbalg-Regelventil 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2380 | Bellow Valve with Digital Electropneumatic Controller 1.3 MB EN / EU
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 122 kB EN,FR,DE / EU
    MAN 取扱説明書 タイプ 2380 | デジタル電空コントローラ付ベローズバルブ 787.8 kB JA / JP
    MAN Bedienungsanleitung Typ 2380 | Faltenbalgventil mit digitalem elektropneumatischem Regler 1.3 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 34.1 kB EN,FR,DE
    ABD MDec|Food 245.3 kB EN,DE
    ABD MDec|Food Declaration 2380 348.6 kB EN,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Hygienic control valves in application: fermentation tank blanketing 146 kB EN / EU

    My Comparison List