Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2105 - Tank bottom diaphragm valve with pneumatic actuator in stainless steel (Type ELEMENT) for decentralised automation

    Product Image Type 2105

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The externally controlled diaphragm valve Type 2105 consists of a pneumatically operated piston actuator, a diaphragm and a tank bottom valve body. The proven and robust actuator with stainless steel housing ensures use in hygienic or aggressive ambient conditions. The flow-efficient valve bodies with little dead space enable high flow rates and a wide range of possible uses. The valve body and the diaphragm are available in all common materials and variants. The actuator has a compact, autoclavable design with a large stainless steel housing and gap-free seals. The integration of automation units Type ELEMENT is possible in all configuration levels (can be retrofitted); a fieldbus interface can also be integrated. An explosion-proof ATEX/IECEx device variant is available. It is a compact, smooth-surfaced and highly integrated system consisting of a valve and an automation unit with integrated pilot air ducts (no intake of ambient air). The add-on body is optionally available in plastic or stainless steel (can be rotated 360°). The valve offers the degrees of protection IP65/67 and NEMA Type 4X and displays high chemical resistance.

    • Valve body and diaphragm are available in various materials and variants
    • Wetted surfaces from Ra ≤ 0.38 µm...≤ 1.6 µm (optionally electropolished)
    • Available in all common connection sizes and variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2105 data sheet | pneumatically operated tank bottom valve (ELEMENT) 2.7 MB EN / EU
    DTS Typ 2105 Datenblatt | pneumatisch betätigtes Bodenablass-Membranventil (ELEMENT) 2.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 931.8 kB EN,FR,DE / EU
    MAN Quickstart Type 2103 2104 2105 | Piston-controlled diaphragm valve 3.2 MB EN,FR,DE / EU
    MAN Additional manual Type 2031 | PE05 Removing the pressure piece from diaphragm valves 1008.7 kB EN,FR,DE / EU
    MAN Operating Instructions 2103 1.9 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Manual de operação Tipo 2103 | Válvula diafragma comandada por pistão 2.7 MB PT / BR
    MAN Bedienungsanleitung 2103 2.3 MB DE / DE
    MAN Käyttöohje Tyyppi 2103, 2104,2105 | Mäntäohjattu kalvoventtiili 2.8 MB FI / FI
    MAN Manuel d'utilisation 2103 1.9 MB FR / FR
    MAN Návod k obsluze 2103, 2104, 2105 | Pístem ovládaný membránový ventil 2.5 MB CS / CZ
    MAN Szybkie wprowadzenie Typ 2103, 2104, 2105 | Sterowany tłokowo zawór membranowy 1.3 MB PL / PL

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 43.3 kB EN,FR,DE
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.6 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 122.9 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.6 kB EN,DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 93.6 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU
    MISC Diaphragm competence for hygienic applications 1.2 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 21 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 20.9 MB DE / DE

    My Comparison List