Bürkert - Close to you
Office /21
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10- 0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 110
      Fax +49 (0) 7940 10-91 428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 (0) 711 4 51 10-0
      Fax +49 (0) 711 4 51 10-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 (0) 7940 10-94101
      Fax +49 (0) 7940 10-91204
      E-Mail vasb@ohexreg.pbz
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 (0) 2104 17632-0
      Fax +49 (0) 2104 17632-22
      E-Mail svygengvba@ohexreg.pbz
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 (0) 201 316 97-0
      Fax +49 (0) 201 316 97-29
      E-Mail vasb@fpujnemre.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940/10 96510
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 7940 10-91 111
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 (0) 7941 92 99 0
      Fax +49 (0) 7941 92 99 - 931 50
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
We make ideas flow.
We make ideas flow.

2/2 and 3/2 way Micro Solenoids

Search Filter Sort
540 Products
    • Compact design
    • Low electrical power consumption
    • Short response times
    • Hermetically sealing isolating diaphragm
    • Non-metallic valve internals
  • Filter
    • For maximum chemical resistance requirements
    • Compact design with 16 mm width and Cv ratings up to 0.058
    • Proven reliability since 1993
    • Flexible design for custom manifold assemblies
    • High back pressure tightness, excellent cleanability and 100 % duty cycle
  • Filter
    • Compact design with 16mm width
    • DN 0,9 and DN 1,2 (10 bar)
    • High lifecycle
    • Low power consumption, ATEX Ex ia on request
    • For pnmeumatic applications
    • Low internal volume
    • Low power consumption
    • High back pressure tightness
    • Optional impulse model
    • DN 0.6 mm
    • With isolating diaphragm
    • Compact design with 16 mm width and Cv ratings up to 0.058
    • Flexible design for custom manifold assemblies
    • High back pressure tightness, excellent cleanability and 100 % duty cycle
    • Normally closed, normally open and universal function
  • Filter
    • Direct-acting
    • 0 to 10 bar
    • Low power consumption
    • Sub-base connection
    • 10mm width per station
  • Filter
    • Compact design with 11 mm width per station
    • Orifices from 0,5 mm (9 bar) to 1,2 mm (1,5 bar)
    • High durability and reliability
    • Low power consumption, as well as optional ATEX Ex ib version
    • Design for optimum integration